BTB08
Active
Design Win
8A standard and Snubberless™ Triacs

Download datasheet Order Direct

Product overview

Description

Available either in through-hole and surface-mount packages, these devices are suitable for general purpose AC switching. They can be used as an ON/OFF function in applications such as static relays, heating regulation, induction motor starting circuits or for phase control operation in light dimmers and motor speed controllers, etc.

The Snubberless versions (BTA, BTB08_xxxxW and T8 series) are specially recommended for use on inductive loads, thanks to their high commutation performance.

Logic level versions are designed to interface directly with low power drivers such as Microcontrollers.

By using an internal ceramic pad, the BTA series provide voltage insulated tab (rated at 2500 VRMS) in compliance with UL standards (file ref.: E81734).

  • All features

    • On-state rms current, IT(RMS) 8 A
    • Repetitive peak off-state voltage, VDRM / VRRM 600 V to 800 V
    • Triggering gate current, IGT 5 to 50 mA

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - BTB08

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
BTB08-600BRG
Active
TO-220AB Industrial Ecopack2 - -
BTB08-600BWRG
Active
TO-220AB Industrial Ecopack2 - -
BTB08-600CRG
Active
TO-220AB Industrial Ecopack2 - -
BTB08-600CWRG
Active
TO-220AB Industrial Ecopack2 - -
BTB08-600SWRG
Active
TO-220AB Industrial Ecopack2 - -
BTB08-600TWRG
Active
TO-220AB Industrial Ecopack2 - -
BTB08-800CWRG
Active
TO-220AB Industrial Ecopack2 - -
BTB08-800TWRG
Active
TO-220AB Industrial Ecopack2 - -

BTB08-600BRG

Package:

TO-220AB

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220AB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BTB08-600BWRG

Package:

TO-220AB

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220AB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BTB08-600CRG

Package:

TO-220AB

Material Declaration**:

Marketing Status

Active

Package

TO-220AB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BTB08-600CWRG

Package:

TO-220AB

Material Declaration**:

Marketing Status

Active

Package

TO-220AB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BTB08-600SWRG

Package:

TO-220AB

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220AB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BTB08-600TWRG

Package:

TO-220AB

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220AB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BTB08-800CWRG

Package:

TO-220AB

Material Declaration**:

Marketing Status

Active

Package

TO-220AB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BTB08-800TWRG

Package:

TO-220AB

Material Declaration**:

Marketing Status

Active

Package

TO-220AB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Triggering gate current max (mA) (I, II, III, IV)
Repetitive peak off-state voltage (V) (max)
Quadrants
Triggering gate current max (mA) (I, II, III)
BTB08-600TWRG

Distributor availability of BTB08-600TWRG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BTB08-800CWRG

Distributor availability of BTB08-800CWRG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BTB08-800TWRG

Distributor availability of BTB08-800TWRG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BTB08-600SWRG

Distributor availability of BTB08-600SWRG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BTB08-600BRG

Distributor availability of BTB08-600BRG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BTB08-600CRG

Distributor availability of BTB08-600CRG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BTB08-600BWRG

Distributor availability of BTB08-600BWRG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BTB08-600CWRG

Distributor availability of BTB08-600CWRG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BTB08-600TWRG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BTB08-600TWRG

Triggering gate current max (mA) (I, II, III, IV):

-

Repetitive peak off-state voltage (V) (max):

600

Quadrants:

I, II, III

Triggering gate current max (mA) (I, II, III):

5, 5, 5

Distributor Name

Distributor reported inventory date:

BTB08-800CWRG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BTB08-800CWRG

Triggering gate current max (mA) (I, II, III, IV):

-

Repetitive peak off-state voltage (V) (max):

800

Quadrants:

I, II, III

Triggering gate current max (mA) (I, II, III):

35, 35, 35

Distributor Name

Distributor reported inventory date:

BTB08-800TWRG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BTB08-800TWRG

Triggering gate current max (mA) (I, II, III, IV):

-

Repetitive peak off-state voltage (V) (max):

800

Quadrants:

I, II, III

Triggering gate current max (mA) (I, II, III):

5, 5, 5

Distributor Name

Distributor reported inventory date:

BTB08-600SWRG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BTB08-600SWRG

Triggering gate current max (mA) (I, II, III, IV):

-

Repetitive peak off-state voltage (V) (max):

600

Quadrants:

I, II, III

Triggering gate current max (mA) (I, II, III):

10, 10, 10

Distributor Name

Distributor reported inventory date:

BTB08-600BRG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BTB08-600BRG

Triggering gate current max (mA) (I, II, III, IV):

50, 50, 50, 100

Repetitive peak off-state voltage (V) (max):

600

Quadrants:

I, II, III, IV

Triggering gate current max (mA) (I, II, III):

-

Distributor Name

Distributor reported inventory date:

BTB08-600CRG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BTB08-600CRG

Triggering gate current max (mA) (I, II, III, IV):

25, 25, 25, 50

Repetitive peak off-state voltage (V) (max):

600

Quadrants:

I, II, III, IV

Triggering gate current max (mA) (I, II, III):

-

Distributor Name

Distributor reported inventory date:

BTB08-600BWRG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BTB08-600BWRG

Triggering gate current max (mA) (I, II, III, IV):

-

Repetitive peak off-state voltage (V) (max):

600

Quadrants:

I, II, III

Triggering gate current max (mA) (I, II, III):

50, 50, 50

Distributor Name

Distributor reported inventory date:

BTB08-600CWRG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BTB08-600CWRG

Triggering gate current max (mA) (I, II, III, IV):

-

Repetitive peak off-state voltage (V) (max):

600

Quadrants:

I, II, III

Triggering gate current max (mA) (I, II, III):

35, 35, 35

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors