STSID140-12
Active
Design Win
Surface Mount Isolated Thyristor Driver

Download datasheet Order Direct

Product overview

Description

Integrated insulated gate driver for AC switch SCRs or Triacs. Its insulated voltage up to 1.25 kVRMS gives functional insulation to drive any thyristor in industrial application.

The STSID140-12 is a 40 mA output gate driver, allowing to design large range of thyristors for industrial AC motor control, or suitable for inrush current management in AC/DC application.

A high reliability solution, the AC switch-insulated driver is able to ensure high load current switching making the plug and play interface between MCU and SCR/Triac.

  • All features

    • Gate driver for thyristor control
    • Triac AC switch and SCR control compliant
    • 40 mA current output
    • Single 3.3V supply for direct MCU drive
    • Maximum junction temperature: 125 °C
    • Low quiescent standby current: 5 uA
    • UL 1577 recognized file number E362869
    • Input-output functional isolation:
      • Isolation level tested at 2121 VPK
      • High creepage distance: 3.92 mm compliant with IEC 60335-1 standard for 250 VRMS application with material group I and overvoltage category II
    • EMC performances:
      • High static immunity: IEC 61000-4-4 EFT at ±4 kV
      • IEC 61000-4-5 overvoltage: ±4 kV
      • Compliant with EN 55016-2-1, CISPR 16-2-1 for conducted noise
      • Compliant with EN 55016-2-3, CISPR 16-2-3 for radiated noise
      • Compliant with ESD IEC 61000-4-2 up to ±2 kV contact
    • Package:
      • DFN SMD compact package: 5.35 x 3.45 mm
      • Halogen-free molding, lead-free plating
      • ECOPACK2 compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STSID140-12

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STSID140-12
Active
DFN 5.35X3.45X1.2-8L P0,75 Industrial Ecopack3 - -

STSID140-12

Package:

DFN 5.35X3.45X1.2-8L P0,75

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN 5.35X3.45X1.2-8L P0,75

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STSID140-12

Distributor availability of STSID140-12

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STSID140-12 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STSID140-12

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors