Product overview
Description
Available either in through-hole or surface-mount packages, the BTA24, BTB24 and T25 are suitable for general purpose AC switching.
-
All features
- High current 25 A RMS current Triac
- Low thermal resistance
- High commutation (4 quadrants) or very high commutation (3 quadrants) capability
- BTA series UL1557 recognized components (file ref: 81734)
- RoHS (2002/95/EC) compliant packages
- UL-94, V0 flammability package resin compliance
You might also like...
Featured Videos
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 7.0 | 06 Jun 2023 | 06 Jun 2023 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| T2535-600G | Active Product is in volume production. | D2PAK | Industrial | Ecopack2 | - | - | |
| T2535-600G-TR | Active Product is in volume production. | D2PAK | Industrial | Ecopack2 | - | - | |
| T2535-800G | Active Product is in volume production. | D2PAK | Industrial | Ecopack2 | - | - | |
| T2535-800G-TR | Active Product is in volume production. | D2PAK | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Triggering gate current max (mA) (I, II, III, IV) | Repetitive peak off-state voltage (V) (max) | Quadrants | Triggering gate current max (mA) (I, II, III) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| T2535-600G-TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| T2535-600G | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| T2535-800G-TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| T2535-800G | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
T2535-600G-TR Active
T2535-600G Active
T2535-800G-TR Active
T2535-800G Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors