Product overview
Description
The MLPF-WL-06D3 integrates an impedance matching network and harmonics filter. The matching impedance network has been tailored to maximize the RF performances of STM32WL3xxx. The MLPF-WL-06D3 uses STMicroelectronics IPD technology on non-conductive glass substrate, which optimizes RF performances.
-
All features
- Integrated impedance matching to STM32WL3xxx
- 50 Ω nominal impedance on antenna side
- Deep rejection harmonic filter
- Low insertion loss
- Small footprint
- Low profile ≤ 630 µm after reflow
- High RF performances
- RF BOM and area reduction
- ECOPACK2 compliant component
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| MLPF-WL-06D3 | Active Product is in volume production. | Chip Scale Package 0.4mm pitch | Industrial | Ecopack2 | 10 | 2024-09-30T00:00:00.000+02:00 | |
MLPF-WL-06D3
Package:
Chip Scale Package 0.4mm pitchMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MLPF-WL-06D3 | | | distributors No availability of distributors reported, please contact our sales office |
MLPF-WL-06D3 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors