Product overview
Description
The ST64UWB-A100 is the first monolithic next-generation automotive ultra-wideband solution from STMicroelectronics. It complies with IEEE 802.15.4ab and uses narrowband-assisted multi-millisecond ranging. Manufactured with 18 nm FDSOI technology, it provides a significantly improved link budget and robust, secure ranging, even in non-line-of-sight conditions.
The ST64UWB-A100 increases range by 50% while maintaining compatibility with legacy IEEE 802.15.4z. It can boost range by up to eight times when operating in IEEE 802.15.4ab mode.
The ST64UWB-A100 features an Arm® Cortex®-M85 core running at up to 100 MHz, integrated PCM and SRAM, automotive connectivity including FDCAN, and advanced security features compliant with SESIP Level 3, ISO 26262 (ASIL A), and AEC-Q100 Grade 2. It is a highly integrated, single-chip platform for secure, reliable, and cost-efficient ultra-wideband automotive applications.
-
All features
- Automotive compliance
- AEC-Q100 grade 2 qualified
- Ambient -40°C to +115°C
- Junction max.: +125°C
- ISO21434 (Automotive Cybersecurity Level 2)
- ISO26262 (ASIL-A)
- 15-year mission profile
- Includes ST state-of-the-art patented technology
- Core
- Arm® 32-bit Cortex®-M85 CPU with DP-FPU, MVE, ETM
- Frequency up to 100 MHz
- GPIOs
- Out of the 20 available GPIOs, a subset is configurable for use as communication-interface pins
- Security
- Arm® TrustZone® with Armv8.1-M mainline security extension
- Arm® PSA and SESIP L3 certifications
- Ultra-wideband radio (UWB)
- Supported standards for UWB radio:
- IEEE 802.15.4z-2020
- IEEE802.15.4ab
- CCC, ICCE
- Antenna ports: 2 × transmit and receive ports
- Supported channels: 5, 6, 8, 9, 10, 12 (6489.6 MHz to 8985.6 MHz)
- Modulation: BPRF, HPRF
- Supported standards for UWB radio:
- Narrow-band assisted radio (NBA)
- Supported standard for NBA radio
- 1 × antenna Tx/Rx port
- UNII-3 / UNII-5 (5.7-6.4 GHz)
- Communication interfaces
- 2 × SPI, 2 × I2C, FDCAN, USART, LPUART
- Digital temperature sensor
- Applications
- Secure UWB localization
- SS-TWR, DS-TWR, and AoA, PDoA
- CCC-Digital key phase 3
- Car key inside/outside detection
- Secure UWB localization
- Package
- HWQFN40 with wettable flank (6 × 6 mm, 0.5 mm pitch)
- ECOPACK® 2 compliant
- Automotive compliance
Recommended for you
EDA Symbols, Footprints and 3D Models
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ST64UWBA104YBSG0 | | | distributors No availability of distributors reported, please contact our sales office |
ST64UWBA104YBSG0 Target
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors