Product overview
Description
The ST64UWB-A500 is the first monolithic next-generation ultra-wideband solution from STMicroelectronics designed for automotive applications. The device complies with IEEE 802.15.4ab and uses narrowband-assisted multi-millisecond ranging technology. Manufactured with 18 nm FDSOI technology, it provides a significantly improved link budget and enables robust, secure ranging, even in non-line-of-sight conditions.
The ST64UWB-A500 combines advanced ultra-wideband ranging, extending the range by eight times, with highperformance ultra-wideband radar capabilities. This delivers best-in-class spatial resolution for automotive use cases such as Car Connectivity Consortium® Digital Key, child presence detection, and gesture-based kick sensors.
The device is powered by an Arm® Cortex®-M85 core operating at up to 256 MHz. It integrates PCM and SRAM, offers comprehensive automotive connectivity including FDCAN, and features advanced security compliant with SESIP Level 3, ISO 26262 (ASIL A), and AEC-Q100 Grade 2. The ST64UWB-A500 is a highly integrated, singlechip platform for secure, reliable, and cost-efficient ultra-wideband automotive applications.
-
All features
- Automotive compliance
- AEC-Q100 grade 2 qualified
- Ambient -40°C to +115°C
- Junction max.: +125°C
- ISO21434 (Automotive Cybersecurity Level 2)
- ISO26262 (ASIL-A)
- 15-year mission profile
- Includes ST state-of-the-art patented technology
- Core
- Arm® 32-bit Cortex®-M85 CPU with DP-FPU, MVE, ETM
- Frequency up to 256 MHz
- GPIOs
- Out of the 20 available GPIOs, a subset is configurable for use as communication-interface pins
- Security
- Arm® TrustZone® with Armv8.1-M mainline security extension
- oArm® PSA and SESIP L3 certifications
- Ultra-wideband radio (UWB)
- Supported standards for UWB radio:
- IEEE 802.15.4z-2020
- IEEE802.15.4ab
- CCC, ICCE
- Antenna ports: 2 × transmit and receive ports
- Supported channels: 5, 6, 8-12 (6489.6 MHz to 8985.6 MHz)
- Modulation: BPRF, HPRF
- Supported standards for UWB radio:
- Narrow-band assisted radio (NBA)
- Supported standard for NBA radio
- 1 × antenna Tx/Rx port
- UNII-3 / UNII-5 (5.7-6.4 GHz)
- Communication interfaces
- 2 × SPI, 2 × I2C, FDCAN, USART, LPUART
- Digital temperature sensor
- Applications
- Secure UWB localization
- SS-TWR, DS-TWR, and AoA, PDoA
- CCC-Digital key phase 3
- Car key inside/outside detection
- Radar sensing:
- Multimoving target detection
- Distance and angle, kick sensor
- Child presence detection (CPD)
- Secure UWB localization
- Package
- HWQFN40 with wettable flank (6 × 6 mm, 0.5 mm pitch)
- ECOPACK® 2 compliant
- Automotive compliance
Recommended for you
EDA Symbols, Footprints and 3D Models
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ST64UWBA504YBSG0 | | | distributors No availability of distributors reported, please contact our sales office |
ST64UWBA504YBSG0 Preview
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors