STuW81300
NRND
Design Win
Wide Band Microwave Frac-Integer-N Integrated Synthesizer

Download datasheet

Product overview

Description

The STuW81300 includes a dual architecture frequency synthesizer (Fractional-N and Integer- N), four low phase noise VCOs with a fast automatic center frequency calibration providing a very wide frequency range, from 1.925 GHz to 16 GHz, with a single device.

The STuW81300 optimizes size and cost of the final application by the integration of low noise LDO voltage regulators and internally matched broadband RF outputs.

Additional features include a crystal oscillator core, external VCO mode, output mute function and low power mode to trade current consumption with phase noise performance and/or output level.

  • All features

    • Output frequency range: 1.925 GHz to 16 GHz
      • RF out 1 (VCO, VCO÷2): 1.925-8.0 GHz
      • RF out 2 (VCO x 2): 7.7-16.0 GHz
    • Very low noise
      • Normalized phase noise floor: -227 dBc/Hz
      • VCO phase noise (6.0 GHz): -131 dBc/Hz @ 1 MHz offset
      • Noise floor (6.0 GHz): -158 dBc/Hz
      • Phase noise (12 GHz): -125 dBc/Hz @ 1 MHz offset
      • Noise floor (12 GHz): -154 dBc/Hz
    • Integrated VCOs with fast automatic center frequency calibration
    • External VCO option with 5 V charge pump
    • Fundamental VCO rejection at doubler output higher than 20 dB
    • Internally broadband matched RF outputs delivering +6 dBm @6 GHz and +4 dBm @12 GHz single-ended
    • Integrated low noise LDOs
    • Maximum phase detector frequency: 100 MHz
    • Exact frequency mode
    • Differential reference clock input (LVDS and LVECPL compliant) supporting up to 800 MHz
    • Integrated reference crystal oscillator core
    • R/W SPI interface
    • Logic compatibility/tolerance 1.8 V/3.3 V
    • Supply voltage: 3.0 V to 5.4 V
    • Small size exposed pad VFQFPN36 package 6x6x1.0 mm
    • Process: BICMOS 0.25 µm SiGe

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STuW81300

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STUW81300T
NRND
VFQFPN 36 6x6x1.0 mm Industrial Ecopack2 - -
STUW81300TR
NRND
VFQFPN 36 6x6x1.0 mm Industrial Ecopack2 - -

STUW81300T

Package:

VFQFPN 36 6x6x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

VFQFPN 36 6x6x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STUW81300TR

Package:

VFQFPN 36 6x6x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

VFQFPN 36 6x6x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STUW81300T

Distributor availability of STUW81300T

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STUW81300TR

Distributor availability of STUW81300TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STUW81300T NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STUW81300T

Distributor Name

Distributor reported inventory date:

STUW81300TR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STUW81300TR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors