Product overview
Description
The BlueNRG-M0 is an easy to use Bluetooth® LE master/slave network processor module, compliant with Bluetooth v4.2. The BlueNRG-M0 module supports multiple roles simultaneously, and can act at the same time as Bluetooth LE sensor and hub device.
The entire Bluetooth LE stack and protocols are embedded into BlueNRG-M0 module. The external host application processor, where the application resides, is connected to the BlueNRG-M0 module through a standard SPI interface.
The BlueNRG-M0 module provides a complete RF platform in a tiny form factor. Radio, antenna, high frequency and LPO oscillators are integrated to offer a certified solution to optimize the time-to-market of the final applications.
The BlueNRG-M0 can be powered directly with a standard 3 V coin cell battery, a pair of AAA batteries or any power source from 1.7 to 3.6 V.
For information on Bluetooth® refer to www.bluetooth.com website.
-
All features
- Bluetooth v4.2 compliant
- Supports master and slave modes
- Multiple roles supported simultaneously
- Embedded Bluetooth LE protocol stack
- GAP, GATT, SM, L2CAP, LL, RFPHY
- Bluetooth LE profiles provided separately
- Embedded ST BlueNRG-MS network processor
- Up to +8 dBm available output power
- Down to -88 dBm Rx sensitivity
- Up to 96 dB link budget with excellent link reliability
- Host interface
- SPI, IRQ, and RESET
- On-field stack upgrading available via SPI
- AES security co-processor
- Certification
- CE qualified
- FCC, ISED modular approval certified
- TYPE qualified
- BQE qualified
- WPC certification (BlueNRG-M0L)
- On-board chip antenna
- Operating supply voltage: from 1.7 to 3.6 V
- Operating temperature range: -40 °C to 85 °C
- Bluetooth v4.2 compliant
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| BLUENRG-M0A | Active | BLE MODULE WITH QFBLUENRG-MS | Industrial | Ecopack2 | 10 | 2019-07-01T00:00:00.000+02:00 | |
| BLUENRG-M0L | Active | BLE MODULE WITH QFBLUENRG-MS | Industrial | Ecopack2 | 10 | 2019-07-01T00:00:00.000+02:00 | |
BLUENRG-M0A
Package:
BLE MODULE WITH QFBLUENRG-MSMaterial Declaration**:
BLUENRG-M0L
Package:
BLE MODULE WITH QFBLUENRG-MSMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| BLUENRG-M0A | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| BLUENRG-M0L | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
BLUENRG-M0A Active
BLUENRG-M0L Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors