CATEGORIES

Industrial & consumer CMOS image sensors

Developing vision systems is becoming increasingly challenging as the number of use cases expands, requiring versatile and adaptable solutions. Additionally, the emergence of new vision use cases in battery-powered devices and AI-based systems further complicates the development process, demanding easy integration and efficient use of power and processing resources.

To address these challenges, STMicroelectronics introduces ST BrightSense, a portfolio of advanced CMOS image sensors for industrial and consumer applications. With a complete development ecosystem, smart processing features, and superior performance, ST BrightSense solutions enable developers, whether beginners or experts, to create innovative vision solutions.

Close-up image of a camera image sensor

Applications

Image of a robotic arm equipped with a circular light

Machine vision & logistics

Barcode and character reading, in-line
detection, inspection, pick-and-place,
and measurement of goods

Image of a surveillance camera mounted above a road, monitoring traffic with two cars visible on the highway below.

Security & traffic

Flow counting, license plate reading,
surrounding awareness, vehicle
segmentation, people authentication

Image of two scientists wearing lab coats and face masks working in a laboratory.

Medical

Vital sign monitoring, skin or dental
checkup, endoscopy, fluorescence, asset
handling, tracking & analysis

Image of a person holding a smartphone

Personal electronics

Face authentication, wake on attention,
eye comfort, enhanced user experience
with gesture recognition & eye tracking

Image of a person wearing headphones and holding a game controller

Entertainment & sports

Video recording, motion analysis,
enhanced XR user experience with eye
& lip tracking or surrounding monitoring

Image of a robotic lawn mower cutting grass, creating a neat path through a green lawn.

Robotics & drones

Obstacle avoidance, object segmentation,
navigation assistance, field analysis,
vegetation index monitoring

Discover our portfolio

VD55G0 VD55G1 VD55G4 VD65G4 VD56G3 VD66GY VD16GZ VB56G3 VB66GY VB16GZ VD5943 VD1943 VB5943 VB1943

Benefits

Bring your product performance to the next level

Icon of two overlapping photographs, with one showing a mountain and sun, on a dark blue background

Record high-quality images
leveraging sensors with superior
pixel performance.

Icon of a stopwatch with motion lines on a dark blue background

Increase system reactivity
and inspection take time with
quicker image capture.

Icon of a white shopping cart on a dark blue background

Develop versatile cameras
with sensors that can
operate in any light condition.

Build smart and power-efficient systems

Icon of a fully charged battery on a dark blue background

Extend battery time with
low operating power and
smart wake up feature.

Icon of a white brain on a dark blue background

Optimize resources and
offload the processing unit
with in-sensor smart features.

Icon of two white arrows pointing towards each other on a dark blue background

Develop tiny camera systems
to be used as compact and
affordable vision add-ons.

Add affordable vision to your STM32H5 with our ready-to-use VD55G1 firmware package
Webinar: Embedded vision made efficient with ST BrightSense sensors and STM32 MCUs
Build 3D stereo vision cameras faster with our free SDK’s new multi-board feature.