Product overview
Description
The BUL58D is manufactured using high voltage Multi Epitaxial Planar technology to enhance switching speeds while maintaining a wide RBSOA.
The BUL series is designed for use in lighting applications and low cost switch-mode power supplies.
-
All features
- INTEGRATED ANTIPARALLEL COLLECTOR-EMITTER DIODE
- HIGH RUGGEDNESS
- VERY HIGH SWITCHING SPEED
- LOW BASE-DRIVE REQUIREMENTS
- STMicroelectronics PREFERRED SALESTYPE
- HIGH VOLTAGE CAPABILITY
- NPN TRANSISTOR
- MINIMUM LOT-TO-LOT SPREAD FOR RELIABLE OPERATION
- FULLY CHARACTERISED AT 125°C
- LOW SPREAD OF DYNAMIC PARAMETERS
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| BUL58D | Active | TO-220 | Industrial | Ecopack2 | 10 | 2024-06-10T00:00:00.000+02:00 | |
BUL58D
Package:
TO-220Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BUL58D | | | distributors No availability of distributors reported, please contact our sales office |
BUL58D Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors