Product overview
Description
The TS9511 device is a single, precision rail-to-rail operational amplifier whose supply voltage range extends from 2.7 V to 12 V.
Its high-precision performance associated with an SOT23-5 package make it suitable for a wide range of demanding applications, such as industrial, automotive, consumer, and computer applications.
-
All features
- Good precision: 800 μV max.
- Rail-to-rail input and output
- Wide supply voltage range: 2.7 V to 12 V
- High-speed (3 MHz, 1 V/μs)
- Low consumption (900 μA at 3 V)
- Supply voltage rejection ratio: 85 dB
- Micropackage: SOT23-5
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TS9511ILT | Active Product is in volume production. | SOT23-5L | Industrial | Ecopack3 | - | - | |
| TS9511IYLT | Active Product is in volume production. | SOT23-5L | Automotive | Ecopack3 | - | - | |
| TS9511RIYLT | Active Product is in volume production. | SOT23-5L | Automotive | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TS9511RIYLT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS9511IYLT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS9511ILT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS9511RIYLT Active
TS9511IYLT Active
TS9511ILT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors