CATEGORIES

High voltage Op Amps from 10 V to 36 V series

ST's 10 to 36 V series of high-voltage op-amps offers many possible combinations of power consumption and gain bandwidth. Our wide range of op-amps allows customers to get the best performance for the appropriate accuracy. The high-voltage series of operational amplifiers simplifies the design of sensors for applications from automotive electronics to smart buildings and industrial controls.

Benefiting from the advanced BiCMOS manufacturing process developed in house, the TSB series of 36 V rail-to-rail op-amps delivers the same bandwidth as traditional LM324 operational amplifier, but with a power consumption 4 times lower.

With its high tolerance to ESD and stable performance over a wide temperature range, the TSB series of op-amps gives designers peace of mind.

Precision High Voltage Op-amps
Discover and test high-performance
op amps by using this Sample Kit
Steer by Wire resolver driver with the TSB582 dual op amp

Boost precision and wide bandwidth with the TSB192 dual op amp

Combining ultra-low 20 µV offset, 8 MHz gain bandwidth, and low power consumption, the TSB192 delivers accurate, fast signal conditioning from 4 to 36 V over a wide -40 °C to +125 °C range.

With rail-to-rail output, low noise, the TSB192 is ideal for high-performance designs where reliability and board space matter.

It also offers high ESD tolerance (4 kV HBM) and excellent stability, ensuring long-term performance in demanding systems while its tiny package helps reduce overall PCB cost, making the TSB192 the right choice for cost-optimized, precision analog front ends.

TSB181 and TSB182: very high precision, 36V operational amplifiers

The TSB181 and TSB182 are very high precision single and dual operational amplifiers with extended supply voltage operating range up to 36 V, and rail-to-rail output.

Thanks to the AEC-Q100 qualification, they can be used in both automotive and industrial applications where accuracy of signal conditioning is a must.