Product overview
Description
The ST2S08B is a dual step-down DC-DC converter optimized for powering low-voltage digital cores in ODD applications and, generally, to replace the high current linear solution when the power dissipation may cause a high heating of the application environment. It provides up to 1.5 A over an input voltage range of 3 V to 5.5 V. A high switching frequency of 1.5 MHz allows the use of tiny surface-mounted components as well as a resistor divider to set the output voltage value. Only an inductor and two capacitors are required. A low output ripple is guaranteed by the current mode PWM topology and the utilization of low ESR SMD ceramic capacitors. The device is thermally protected and current limited. The ST2S08B is available in the QFN12L (4 x 4 mm) package.
-
All features
- Step-down current mode PWM (1.5 MHz) DC-DC converter
- Adjustable output voltage from 0.8 V
- 2 % DC output voltage tolerance
- Synchronous rectification
- Integrated current limit
- Inhibit function
- Soft-start for start delay of 800 μs typ.
- Typical efficiency: > 80 % at VOUT= 1.2 V
- 1.5 A output current capability
- Non-switching quiescent current: max 1.5 mA over temperature range
- RDS(ON)150 mΩ (typ.)
- Uses tiny capacitors and inductors
- Available in QFN12L (4 x 4 mm)
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| ST2S08BPQR | Active Product is in volume production. | QFN12 4x4 | Industrial | Ecopack2 | - | - | |
ST2S08BPQR
Package:
QFN12 4x4Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Budgetary Price (US$)*/Qty | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||
| ST2S08BPQR | No availability of distributors reported, please contact our sales office | Active | QFN12 4x4 | Tape and Reel | ITALY | EAR99 | NEC | -30 | 125 | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors