Product overview
Description
The L93PI is a monolithic integrated quad low side driver realized in advanced Multipower-BCD technology. It is intended to drive lines, lamps or relais in automotive or industrial applications.
-
All features
- CONTROLLED OUTPUT SLOPE FOR LOW EMI
- OUTPUT CURRENT LIMITATION
- INTEGRATED OUTPUT CLAMPING FOR FAST INDUCTIVE RECIRCULATION VFB > 45V
- OVERTEMPERATURE SHUT-DOWN
- ESD: ALL PINS ARE GUARANTEED TILL 2kV HUMAN BODY MODEL
- STATUS MONITORING FOR
OVERTEMPERATURE DISCONNECTED GROUND OR SUPPLY VOLTAGE - DEFINED OUTPUT OFF STATE OFF FOR OPEN INPUTS
- TTL AND CMOS COMPATIBLE INPUTS
- WIDE INPUT VOLTAGE RANGE -24V UP TO +45V
- REVERSE BIASING PROTECTED (VS = -24V)
- WIDE OPERATING SUPPLY VOLTAGE RANGE FROM 4.5V UP TO 32V
- PROGRAMMABLE SIGNAL TRANSFER POLARITY
- FOUR OPEN DRAIN DMOS OUTPUTS, WITH RDSon = 1.5
at 25 °C and VS > 6V - VERY LOW STANDBY QUIESCENT CURRENT < 2µA
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| L93PI | NRND | SO-20 | Automotive | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| L93PI | | | distributors No availability of distributors reported, please contact our sales office |
L93PI NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors