Loading spinner

VNQ6004SA-E

NRND
Design Win

Quad-channel high-side driver

Download datasheet

Product overview

Description

The VNQ6004SA-E is a device made using STMicroelectronics®VIPower®technology. It is intended for driving resistive or inductive loads directly connected to ground. The device is protected against voltage transient on VCCpin.

Programming, control and diagnostics are implemented via the SPI bus.

An analog current feedback for each channel is connected to the CURRENT-SENSE pin via a multiplexer. A CS_SYNC pin delivers a synchronous signal for sampling the current sense while the corresponding output is on.

The device detects open-load for both on and OFF-state conditions.

Real time diagnostic is available through the SPI bus (open-load, output short to VCC, over temperature, communication error, power limitation).

Output current limitation protects the device in an over load condition. The device can limit the dissipated power to a safe level up to thermal shutdown intervention. Thermal shutdown can be configured as latched off or with automatic restart.

The device enters a limp home mode in case of loss of digital supply (VDD), reset of digital memory or CSN monitoring time-out event. In this mode states of channel 0, 1, 2 or 3 are respectively controlled by four dedicated pins IN0, IN1, IN2 and IN3. Channel 0,1 can be programmed in BULB/LED mode.

  • All features

    • General
      • 16-bit ST-SPI for full and diagnostic
      • Programmable Bulb/LED mode for ch. 0–1
      • Integrated PWM and phase shift generation unit
      • 160 Hz internal PWM fallback frequency
      • Advanced limp home functionalities for robust fail-safe system
      • Very low standby current
      • Optimized electromagnetic emissions
      • Very low electromagnetic susceptibility
      • In compliance with the 2002/95/EC
    • Diagnostic functionalities
      • Multiplex proportional load current sense
      • Synchronous diagnostic of over load and short to GND, output shorted to VCC, ON-state and OFF-state open-load
      • Programmable case over temperature warning
    • Protection
      • Load current limitation
      • Self limiting of fast thermal transients
      • Power limitation and over temperature shutdown (latching-off or auto restart)
      • Undervoltage shutdown
      • Overvoltage clamp
      • Reverse battery protected through power outputs self turn-on (no external components)
      • Load dump protected
      • Protection against loss of ground

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNQ6004SA-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
VNQ6004SATR-E
NRND
PWSSO 36 Automotive Ecopack2 - -

VNQ6004SATR-E

Package:

PWSSO 36

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PWSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VNQ6004SATR-E
Available at distributors

Distributor availability of VNQ6004SATR-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VNQ6004SATR-E NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VNQ6004SATR-E

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors