Product overview
Description
This demonstration boards is based on the LED7707 and implements a high efficiency monolithic boost converter and six controlled current generators (rows) specifically designed to supply LEDs arrays used in the backlight of LCD panels.
The device can manage an output voltage up to 36 V (i.e. ten white-LEDs per row).
The generators can be externally programmed to sink up to 85 mA and can be dimmed via a PWM signal (1% of minimum dimming duty cycle at 1kHz can be managed).
The device allows to detect and manage the open and shorted LED faults and to let unused rows floating.
Basic protections (output overvoltage, internal MOSFET overcurrent and thermal shutdown) are provided.
-
All features
- Features boost section
4.5 V to 36 V input voltage range internal power MOSFET internal +5 V LDO for device supply up to 36 V output voltage constant frequency peak current-mode control 250 kHz to 1 MHz adjustable switching frequency external sync for multi-device application pulse-skip power saving mode at light load programmable soft-start programmable OVP protection single ceramic output capacitor non-latched thermal shutdown - RoHS compliant
- Features backlight driver section
six rows with 85 mA maximum current capability (adjustable) up to 10 white LEDs per row rows disable option less than 10 μs minimum dimming time ±2.0% current matching between rows LED failure (open and short circuit) detection
- Features boost section
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-ILL021V1 | Active | CARD | Industrial | Ecopack2 | - | - | - | |
STEVAL-ILL021V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-ILL021V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-ILL021V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors