Loading spinner

STEVAL-ILD003V2

Active
Design Win

Analog wall dimmer for CFL/LED lamps based on the TS820 (USA version 110 V)

Download databrief

Product overview

Description

The STEVAL-ILD003V2 demonstration board is designed to propose a low-cost analog dimmer topology using a sensitive SCR TS820-600FP. The dimmer can drive typical low-consumption lamps, particularly CFL and LED dimmable lamps.

Through-hole technology is used for the most important components such as LC filter, gate resistor, turn-on delay capacitor, etc., in order to allow board modification, if needed.

The STEVAL-ILD003V2 eliminates flickering thanks to its continuous current applied through the sensitive SCR gate. This dimmer could easily replace a standard low-cost analog Triac light dimmer using a Diac-controlled circuit.

  • All features

    • Operation for 2-wire wall dimmer
    • Leading-edge control (compatible with all lamps commonly found on the market)
    • Operation on 120 V line rms voltage (98 to 132 V) and 50 Hz or 60 Hz line frequency
    • Dimmable power range with halogen, CFL and LED lamps (with 27 °C/W heatsinks mounted on SCRs12:
      • 3 to 350 W for 110/120 V rms line
    • Maximum operating ambient temperature:60 °C
    • Power efficiency @ 350 W / 120 V > 98.5%
    • Standby losses @ 120 V < 0.3 W (could be reduced to 0 if potentiometer features a mechanical switch to open the circuit at minimum setting)
    • RoHS compliant
    • Compliance with EMC standards
      • IEC 61000-4-4: criteria A for more than 4 kV

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-ILD003V2
Active
CARD Industrial Ecopack2 - - -

STEVAL-ILD003V2

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-ILD003V2
Available at distributors

Distributor availability of STEVAL-ILD003V2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ILD003V2 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ILD003V2

Supplier:

-

Core Product:

TS820

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors