Electronics in Vehicles congress
Discover ST solutions to drive your design teams to success
See live demos of leading technologies enabling the new vehicle experience
Smart power distribution
Smart power distribution
Discover our solution for automotive E/E zonal architectures based on ST products to manage the energy supply from the battery source to all the loads distributed across the vehicle. Also covers safety, security, and software aspects.
Battery management systems
Battery management systems
Showcasing the discharge and charging phases of a car battery, with 4- to 14-cell monitoring in series with no desynchronization delay. The featured battery monitoring chip is ISO26262 compliant, ASIL-D systems ready, and has robust hot-plug performance.
On-board charger
On-board charger
A new compact solutions based on modular approach using the ACEPACK DMT-32 embedding 1200V Gen3 silicon carbide MOSFETs, with a bidirectional power flow and an output power of 11 kW. Different control algorithms optimize power efficiency over the whole power range.
Monitoring and human vision in one sensor
Monitoring and human vision in one sensor
Showcasing the HDR RGB video output of the VD1940 sensor and its NIR capabilities for driver and occupancy monitoring. The device is fully configurable and provides flexible frame-to-frame configuration changes. It is compliant with ISO26262 standards and ASIL-B safety levels and is designed with a full set of cyber security features.
Stellar virtualization
Stellar virtualization
Introducing the powerful Stellar Integration SR6G7 MCU with native virtualization and isolation support. This allows for the integration of several virtual ECUs, offering freedom from interference and best-in-class latency. The device is compatible with OpenSynergy Hypervisor and enables ECU consolidation, resulting in dramatic cost reduction. The hardware/software decoupling feature enables future software-defined vehicles, while the unique OTAx2 concept ensures high system availability.
We're also hosting a special conference session on PFC design optimization
18
October
2:55 PM
20 min
Register for ELIV 2023
Contact your local ST sales office to get more information about our participation at the event.
Looking forward to seeing you there!
On
18 - 19 Oct, 2023
In
Bonn, Germany
Register for ELIV 2023
Contact your local ST sales office to get more information about our participation at the event.
Looking forward to seeing you there!
18 - 19 Oct, 2023
Bonn, Germany
Get tickets