In-circuit debugger and programmer for STM8 and STM32 MCUs; with IAR EWARM and Keil RVMDK and ST toolset

Download databrief
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The ST-LINK is an in-circuit debugger and programmer for the STM8 and STM32 microcontroller families. The SWIM and JTAG/SWD interface is used to communicate with the STM8 or STM32 microcontroller located on your own application board.

    STM8 applications use the USB full speed interface to communicate with STMicroelectronics’ ST Visual Develop (STVD) or ST Visual Program (STVP) software.
    STM32 applications use the USB full speed interface to communicate with ATOLLIC®, IAR™, KEIL™ or TASKING™ integrated development environments.

    Key Features

    • 5 V power supplied by USB connector
    • USB 2.0 full speed interface compatible
    • USB standard A to Mini-B cable provided
    • SWIM specific features:
      • 1.65 V to 5.5 V application voltage supported on SWIM interface
      • SWIM low speed and high speed modes supported
      • SWIM programming speed rates of 9.7 Kbytes/s in low speed, 12.8 Kbytes/s in high speed
      • SWIM cable for connection to an application with an ERNI standard connector vertical (ref: 284697 or 214017) or horizontal (ref: 214012)
      • SWIM cable for connection to an application with pin headers or 2.54 mm pitch connector
    • JTAG/SWD specific features:
      • 3 V to 3.6 V application voltage supported on JTAG/SWD interface and 5 V tolerant inputs
      • JTAG/SWD cable provided for connection to a standard JTAG 20-pin pitch 2.54 mm connector
    • Direct firmware update feature supported
    • Status LED which blinks during communication with PC
    • Operating temperature 0 to 50 °C

Sample & Buy

Part Number
General Description
Specific features
RoHS Compliance Grade
Marketing Status
Board production status
Budgetary Price (US$)*
Material Declaration
Quantity
More info
Order from Distributors
Order from ST
ST-LINK In-circuit debugger/programmer for STM8L, STM8S and STM32 MCUs - Ecopack1
NRND
- 21 true 1
MORE INFO

Third Party link:

-

No availability of distributors reported, please contact our sales office

ST-LINK

General Description

In-circuit debugger/programmer for STM8L, STM8S and STM32 MCUs

Specific features

-

Unit Price (US$)

21.0*

RoHS Compliance Grade

Ecopack1

Marketing Status

NRND

Board production status

-

Unit Price (US$)

21

Material Declaration

true

Quantity

1

Third Party link

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Development Tools

    • Part Number

      ST-LINK server software module

      STM32 ST-LINK utility

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1 USB driver signed for Windows7, Windows8, Windows10

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB1072
      In-circuit debugger/programmer for STM8 and STM32
      2.1
      82.31 KB
      PDF
      DB1072

      In-circuit debugger/programmer for STM8 and STM32

    • Description Version Size Action
      TN1235
      Overview of ST-LINK derivatives
      2.0
      670.76 KB
      PDF
      TN1235

      Overview of ST-LINK derivatives

    • Description Version Size Action
      UM0627
      ST-LINK in-circuit debugger/programmer for STM8 and STM32 microcontrollers
      5.2
      295.29 KB
      PDF
      UM0627

      ST-LINK in-circuit debugger/programmer for STM8 and STM32 microcontrollers

Presentations & Training Material

    • Description Version Size Action
      STM32 F1 firmware library for easySPIN (L6474) motor driver - quick guide 1.0
      382.63 KB
      PDF

      STM32 F1 firmware library for easySPIN (L6474) motor driver - quick guide

Legal

    • Description Version Size Action
      Evaluation products license agreement 1.6
      74.12 KB
      PDF

      Evaluation products license agreement