Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • TouchGFX is an advanced free-of-charge graphic software framework optimized for STM32 microcontrollers. Taking advantage of STM32 graphic features and architecture, TouchGFX accelerates the HMI-of-things revolution through the creation of stunning, smartphone-like graphic user interfaces.

    The TouchGFX framework includes the TouchGFX Designer (TouchGFXDesigner), an easy-to-use, drag-and-drop-based graphic-building PC tool, and the TouchGFX engine, a powerful and optimized graphic core. TouchGFX makes GUI development easy, combining WYSIWYG simulator and automatic code generation. It covers all steps from early design sketches to exclusive end-products, through quick iterations over finished prototypes.
    TouchGFX Designer is available as a standalone software tool, allowing easy and fast graphic evaluation and proof of concept. The TouchGFX framework, including TouchGFX Designer, is distributed within STM32Cube MCU Packages. It is fully compatible with the STM32CubeMX initialization and code generation tool for the seamless co-development of graphic and main application in an unified project environment.

    Key Features

    • Structure: easy creation of multiple screen contents and associated transitions
    • Widgets: wide selection of customizable widgets, such as a swipe container and cycle progress, for effortless GUI creation
    • Skins:
      • Set of ready-to-use graphical skins enabling consistent prototyping with no need for a graphical designer
      • No restriction to the use of custom graphics
    • Interactions: dynamic interactions for the creation of user-friendly applications
    • Custom container:
      • Creation of custom reusable application control
      • Easy platform development with unified look and feel
    • Text handling:
      • Fonts and typographies specified and managed in one single place
      • Full translation service
      • Full support of multiple alphabets and scripts such as Latin, Cyrillic, Arabic, Chinese, and Japanese
    • Code Generation:
      • TouchGFXDesigner generates and maintains performant C++ code
      • Tool-generated code entirely separated from user code
      • All types of code extensions possible for unique animations as well as system interconnections
      • Support of several integrated development environments such as IAR Embedded Workbench, Arm Keil, and GCC-based IDEs

Get Software

Recommended for you

Latest from ST

STM32 Graphical User Interface

Accelerate the "HMI of things" revolution with our offer

Development Tools

    • Part Number

      Integrated Development Environment for STM32

Embedded Software

    • Part Number

      TouchGFX advanced and free of charge graphic framework optimized for STM32 microcontrollers

Support and Applications

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB3783
      TouchGFX Designer software tool for easy GUI creation and code generation on STM32 microcontrollers
      1.0
      602.34 KB
      PDF
      DB3783

      TouchGFX Designer software tool for easy GUI creation and code generation on STM32 microcontrollers

Presentations & Training Material

    • Description Version Size Action
      STM32 and STM8 software development tools 04.2020
      1.77 MB
      PDF

      STM32 and STM8 software development tools

Publications and Collaterals

    • Description Version Size Action
      STM32 GUI solutions - Advanced HMI now achievable on embedded systems 17.12
      1.25 MB
      PDF
      TouchGFX Revolutionizing the HMI of Things 1.0
      1.36 MB
      PDF

      STM32 GUI solutions - Advanced HMI now achievable on embedded systems

      TouchGFX Revolutionizing the HMI of Things

Legal

    • Description Version Size Action
      SLA0048
      Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT
      6.3
      87.58 KB
      PDF
      SLA0048

      Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT

Support & Feedback

Let us help you!