Meta-Bounds has unveiled a new generation of augmented reality (AR) glasses at CES 2025, setting a benchmark in both comfort and capability. Weighing just 35 grams, these glasses are not only ultralight but also deliver advanced AI-powered experiences for up to 10 hours on a single charge, redefining expectations for wearable technology.

Challenges

Creating AR glasses that are both stylish and powerful has long been a technical challenge. Engineers previously had to integrate multiple components (image sensors, image signal processors (ISPs), memory, and application processors) while managing energy consumption and device weight. Achieving all-day wearability with robust AI features was nearly impossible due to the high power demands and the need for real-time data processing without latency or excessive heat generation.

Approach

Meta-Bounds addressed these challenges by adopting the STM32N6 microcontroller, which integrates a specialized image signal processing unit (ISP) and a neural processing unit (NPU) branded as the Neural-ART Accelerator. This all-in-one chip processes vast amounts of image and audio data using pre-trained AI models directly on the device, enabling real-time actions without offloading tasks to external memory or processors. The STM32N6's architecture allows for thinner sensors, eliminates the need for a cooling system, and greatly improves energy efficiency, making ultralight, always-on AR glasses a reality.

“

The STM32N6 microcontroller has been a breakthrough for our products. Its neural processing unit and image signal processor enabled us to deliver advanced features in ultralight AR glasses. With ST’s edge AI solution, we have redefined the next generation of information display and AR interactions.

”

Dr. Zhou Xing, Founding Partner of Meta-Bounds

Meta-Bounds’ AR glasses demonstrate how edge AI can transform wearable technology, enabling lightweight, all-day devices packed with advanced features like real-time translation and object recognition. By leveraging integrated edge AI hardware, Meta-Bounds has set a new standard for immersive, energy-efficient AR experiences, paving the way for a future where smart wearables seamlessly enhance daily life.

Author: Meta-Bounds, ST | Last update: June, 2025

Optimized with

STM32Cube.AI
STM32Cube.AI

Most suitable for

STM32N6 Series

Most suitable for
Resources

Optimized with STM32Cube.AI

A free STM32Cube expansion package, X-CUBE-AI allows developers to convert pretrained AI algorithms automatically, such as neural network and machine learning models, into optimized C code for STM32.

Optimized with STM32Cube.AI Optimized with STM32Cube.AI Optimized with STM32Cube.AI

Most suitable for STM32N6 Series

The STM32 family of 32-bit microcontrollers based on the Arm Cortex®-M processor is designed to offer new degrees of freedom to MCU users. It offers products combining very high performance, real-time capabilities, digital signal processing, low-power / low-voltage operation, and connectivity, while maintaining full integration and ease of development.

Most suitable for STM32N6 Series Most suitable for STM32N6 Series Most suitable for STM32N6 Series
You might also be interested by

Industrial | Current sensor | STM32Cube AI Studio | Model zoo | STM32 AI MCU

How to make solar inverters safer with AI arc fault detection

The STM32H7P runs AI arc fault detection on 20 solar inverter channels in a single chip, learning from field data instead of hand-tuned rules.

Vision | STM32 AI MCU | Video | Industrial | Microphone | Customer | Agriculture

How to make every seed count when planting crops

ROJ's Vision4Seeding brings edge AI to precision planting: an STM32N6 detects seed skips and doubles on every row in real time, with no cloud.

Vision | STM32 AI MCU | Partner | Video | Industrial | STM32Cube AI Studio | Microphone | Appliances

How edge AI is redefining clear speech in a noisy world

Real-time audio denoising on STM32N6 with no DSP, delivering low-latency clean speech in noisy environments using edge AI.