CATEGORIES Cancel
STM32 MOOCs (Massive Open Online Courses)

STM32G0 workshop MOOC


Learn more about our new STM32G0 MCUs


Enroll for our STM32G0 online course with hands-on exercises


What is the STM32G0?

The STM32G0 series is our new general purpose 32-bit microcontrollers offering efficiency, robustness and simplicity. Designers will especially appreciate its pin-to-pin compatibility with the STM32 family and its comprehensive development ecosystem.

Who should attend this course?

  • Engineers looking for a general purpose microcontroller for their embedded applications
  • Engineers who wish to better understand the STM32G0's innovative architecture and embedded smart peripherals
  • Engineers looking to design applications using a user-friendly development ecosystem

Benefits you will take away

  • Lab exercises focusing on the STM32G0 platform, smart peripherals and advanced functions
  • Tips and tricks to strengthen your expertise of ultra-low-power MCU design through theory and hands-on exercises

On line course concept

  • Courses are provided in MOOC format with course material available online, mostly as videos complemented with exercises.
  • Each course takes approximately 3 hours to complete, depending on your proficiency.

Course outline

  • Overview of the STM32G0 platform including its architecture, key features and main benefits
  • Hands-on experience with real-life application scenarios and operating modes using STM32Cube embedded software
  • How to simplify designs and reduce BOM using the new advanced peripheral set
  • Putting together a complete solution including low-layer APIs and middleware components
  • Tips and tricks to improve the design and performance of embedded applications

Prerequisites

  • Good understanding of embedded system development and programming in C
  • The STM32G0 Nucleo board (NUCLEO-G071RB) is required for the hands-on exercises included in the course
  • Type A to type B micro USB cable
  • Laptop PC running Windows® 7, 8 or 10 with administrator rights
  • STM32G0 workshop materials