TS1852A
Active
Design Win
1.8V min. voltage supply, micropower

Download datasheet Order Direct

Product overview

Description

The TS185x (single, dual and quad) is operational amplifier able to operate with voltages as low as 1.8V. They feature both input and output rail-to-rail (1.71 @ VCC= 1.8V, RL= 2k ), 120µA consumption urrent and 480kHz gain bandwidth product.

With a such low consumption and a sufficient GBP for many applications, this op-amp is very well-suited for any kind of battery-supplied and portable equipment applications.

The TS1851 is housed in the space-saving 5-pin SOT23-5 package which simplifies the board design (outside dimensions are 2.8mm x 2.9mm).

  • All features

    • ESD tolerance (2kV)
    • High unity gain stability (able to drive 500pF)
    • Available in SOT23-5 micropackage
    • Operates at VCC= 1.8V to 6V
    • Extended Vicm (VDD- 0.2V to VCC+ 0.2V)
    • Rail-to-rail input and output
    • Gain bandwidth product (480kHz)
    • Latch-up immunity
    • Low supply current (120µA)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS1852A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TS1852AIST
Active
MiniSO-8 Industrial Ecopack3 - -

TS1852AIST

Package:

MiniSO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

MiniSO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TS1852AIST

Distributor availability of TS1852AIST

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TS1852AIST Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS1852AIST

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors