Product overview
Description
The TS271 is a low cost, low power single operational amplifier designed to operate with single or dual supplies. This operational amplifier uses the ST silicon gate CMOS process giving it an excellent consumption-speed ratio. This amplifier is ideally suited for low consumption applications.
The power supply is externally programmable with a resistor connected between pins 8 and 4. It allows to choose the best consumption-speed ratio and supply current can be minimized according to the required speed. This device is specified for the following ISET current values: 1.5µA, 25µA, 130µA.
This CMOS amplifier offers very high input impedance and extremely low input currents. The major advantage versus JFET devices is the very low input currents drift with temperature see Figure 8, Figure 19, Figure 30.
-
All features
- Three input offset voltage selections
- Stable and low offset voltage
- Offset null capability (by external compensation)
- Consumption current and dynamic parameters are stable regarding the voltage power supply variations
- Dynamic characteristics adjustable ISET
- Very large ISET range
- Output voltage can swing to ground
Circuit Diagram
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TS271CDT | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | - | - | |
| TS271IDT | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | - | - | |
TS271CDT
Package:
SO-8Material Declaration**:
TS271IDT
Package:
SO-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TS271IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS271CDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS271IDT Active
TS271CDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors