Product overview
Description
The TS524 is a monolithic quad operational amplifier particularly well-suited for audio applications. The TS524 offers a very low input offset voltage as well as low voltage noise (4.5nV/√Hz) and high dynamic performances (15MHz gain bandwidth product, 7V/µs slew rate).
The output stage allows a large output voltage swing and symmetrical source and sink currents.
-
All features
- MACROMODEL INCLUDED IN THIS SPECI FICATION
- ESD INTERNAL PROTECTION 2kV
- LOW INPUT OFFSET VOLTAGE 950µV max.
- HIGH GAIN BANDWIDTH PRODUCT : 15MHz
- LOW VOLTAGE NOISE : 4.5nV/√Hz
- LOW DISTORTION : 0.002%
- HIGH SLEW RATE : 7V/µs
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TS524IDT | Active | SO-14 | Industrial | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TS524IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS524IDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors