Product overview
Description
The TSB181 and TSB182 are very high precision operational amplifiers ensuring a maximum input offset voltage of 20 µV. They can operate over an extended supply voltage range and feature rail-to-rail output. They offer an excellent speed/current consumption ratio with 3 MHz gain bandwidth product while consuming 650 μA typically per operational amplifier on a large supply voltage range.
The TSB181 and TSB182 operate over a wide temperature range from -40 °C to 125 °C making these devices ideal for industrial and automotive applications with the associated qualification.
Thanks to their small package size, the TSB181 and TSB182 can be used in applications where space on the board is limited. They can thus reduce the overall cost of the PCB.
-
All features
- Very low offset voltage: 20 µV max. @ 25 °C
- Rail-to-rail output
- Wide supply voltage: 4 to 36 V
- Gain bandwidth product: 3 MHz
- Slew rate: 2 V/µs
- Low noise: 24 nV/√Hz
- EMI hardened
- High ESD tolerance: 4 kV HBM
- Extended temperature range: -40 °C to 125 °C
- AEC-Q100 qualified
Featured Videos
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TSB181IDT | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 | |
| TSB181ILT | Active Product is in volume production. | SOT23-5L | Industrial | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 | |
| TSB181IYDT | Active Product is in volume production. | SO-8 | Automotive | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 | |
| TSB181IYLT | Active Product is in volume production. | SOT23-5L | Automotive | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TSB181IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSB181IYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSB181ILT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSB181IYLT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSB181IDT Active
TSB181IYDT Active
TSB181ILT Active
TSB181IYLT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors