Product overview
Key Benefits
Efficient
9 MHz bandwidth and low power consumption (1.9 mA)
Wide operating range
Supports 4 to 36 V and -40°C to +125°C with automotive qualification
Ultra-precise performance
Max 20 µV offset voltage ensures precise signal accuracy
Description
The TSB192 is a very high-precision, dual-operational amplifier with a maximum adding guarantee of 20 µV on input offset voltage. It can operate over an extended supply voltage operating range and features rail-to-rail output. It offers an excellent speed/power consumption ratio with a 9 MHz gain bandwidth product, while consuming 2.2 mA max across temperature per channel over a large supply voltage range.
The TSB192 operates over a wide temperature range from -40 °C to 125 °C, making this device ideal for industrial and automotive applications with the associated qualification.
Thanks to its small package size, the TSB192 can be used in applications where space on the board is limited. It can thus reduce the overall cost of the PCB.
-
All features
- Low offset voltage: 20 µV max @ 25 °C
- Rail-to-rail output
- Wide supply voltage: 4 to 36 V
- Gain bandwidth product: 9 MHz
- Slew rate: 5 V/µs
- Low noise: 11 nV/√Hz
- High ESD tolerance: 2 kV HBM
- Extended temperature range: -40 to 125 °C
- Automotive qualification
Recommended for you
All tools & software
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Product Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 19 Jun 2026 | 19 Jun 2026 |
User Manuals (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 19 Mar 2002 | 19 Mar 2002 |
Design Notes & Tips (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 30 Nov 2016 | 30 Nov 2016 |
Presentations (3)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.2 | 02 Aug 2023 | 02 Aug 2023 | ||||
| 1.0 | 19 Mar 2025 | 19 Mar 2025 | ||||
| 2.0 | 16 May 2023 | 16 May 2023 |
Flyers (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 07 Dec 2023 | 07 Dec 2023 | ||||
| 4.0 | 01 Oct 2025 | 01 Oct 2025 |
Brochures (3)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 27 Apr 2026 | 27 Apr 2026 | ||||
| 6.0 | 02 Jul 2026 | 02 Jul 2026 | ||||
| 12.24 | 17 Dec 2024 | 17 Dec 2024 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TSB192IDT | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 | |
| TSB192IST | Active Product is in volume production. | MiniSO-8 | Industrial | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 | |
| TSB192IYDT | Evaluation Product is under characterization. Limited Engineering samples available. EN | SO-8 | Automotive | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 | |
| TSB192IYST | Active Product is in volume production. | MiniSO-8 | Automotive | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TSB192IYST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSB192IYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSB192IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSB192IST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSB192IYST Active
TSB192IYDT Evaluation
TSB192IDT Active
TSB192IST Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors