Product overview
Description
The TSB511, TSB512, TSB514 is a series of 6 MHz bandwidth amplifiers featuring rail-to-rail input and output, which are guaranteed to operate from 2.7 to 36 V single supply as well as from ± 1.35 V to ± 18 V dual supplies.
These amplifiers have the advantage of offering a large span of supply voltage and a wide bandwidth.
The combination of wide bandwidth, slew rate, low noise, rail-to-rail capability makes the TSB511, TSB512, TSB514 useful in a wide variety of applications such as: filters, power supply and motor control, actuator driving and resistive transducers.
-
All features
- Rail-to-rail input and output
- Low offset voltage: 1.5 mV maximum
- Wide supply voltage range: 2.7 V to 36 V
- Gain bandwidth product: 6 MHz
- Slew rate of 3 V/µs
- Low noise: 12 nV/√Hz
- Integrated EMI filter
- 2 kV HBM ESD tolerance
- Extended temperature range: - 40 °C to + 125 °C
- Automotive-grade available
You might also like...
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TSB514IDT | Active Product is in volume production. | SO-14 | Industrial | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
| TSB514IPT | Active Product is in volume production. | TSSOP-14 | Industrial | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
| TSB514IYDT | Active Product is in volume production. | SO-14 | Automotive | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
| TSB514IYPT | Active Product is in volume production. | TSSOP-14 | Automotive | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TSB514IYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSB514IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSB514IPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSB514IYPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSB514IYDT Active
TSB514IDT Active
TSB514IPT Active
TSB514IYPT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors