TSB582
Active
Education Design Win
200 mA output current with thermal shutdown and output current limiter, 3.1 MHz, 36 V, BiCMOS dual operational amplifier

Download datasheet

Product overview

Description

The TSB582 is a unity gain stable, dual operational amplifier with high voltage and high current capability, featuring internal protections against overtemperature and current overload conditions. In addition, the TSB582 has enhanced ESD and RF noise immunity.

It typically outputs up to 200 mA per channel to drive low resistance inductive loads such as angle resolvers, lineout cables and piezo actuators.

The two high current output amplifiers of the TSB582 feature the advantage of driving loads directly in bridge tied mode or, connected in parallel, allow to double the output sink/source current. Additionally, the TSB582 is available in the two space-saving packages, SO8 with exposed pad and DFN8 with wettable flanks and exposed pad. Where both of them are qualified for automotive applications over a temperature range of -40 °C to +125 °C.

  • All features

    • Wide supply voltage: 4 V - 36 V
    • High output current 200 mA
    • Rail-to-rail output, low rail input
    • Gain bandwidth product: 3.1 MHz
    • High slew rate: 2 V/µs
    • Internal thermal shutdown & output current limiter
    • Enhanced RF noise immunity
    • High tolerance to ESD: 4 kV HBM
    • Extended temperature range: -40 °C to 125 °C
    • Automotive grade
    • Low noise 45 nV/√Hz @ 1 kHz
    • Icc (typ.) = 2.3 mA
    • Unity gain stable
    • Low offset 2.4 mV max. (25 °C) / 3 mV max. (full temperature range)
    • Low input bias current
    • Packages: SO8 & DFN8 exposed pad

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSB582

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSB582IDT
Active
PowerSO-8 Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSB582IQ2T
Active
DFN8 3x3 WF Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSB582IYDT
Active
PowerSO-8 Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSB582IYQ2T
Active
DFN8 3x3 WF Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00

TSB582IDT

Package:

PowerSO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSB582IQ2T

Package:

DFN8 3x3 WF

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN8 3x3 WF

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSB582IYDT

Package:

PowerSO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack3

TSB582IYQ2T

Package:

DFN8 3x3 WF

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN8 3x3 WF

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TSB582IYQ2T

Distributor availability of TSB582IYQ2T

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSB582IYDT

Distributor availability of TSB582IYDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSB582IQ2T

Distributor availability of TSB582IQ2T

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSB582IDT

Distributor availability of TSB582IDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSB582IYQ2T Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSB582IYQ2T

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

TSB582IYDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSB582IYDT

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

TSB582IQ2T Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSB582IQ2T

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

TSB582IDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSB582IDT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors