TSB621
Active
Education Design Win
Low power, 1.7 MHz, rail-to-rail output, 36 V operational amplifier

Download datasheet

Product overview

Description

The TSB621, TSB622, TSB624 are general purpose operational amplifiers featuring an extended supply voltage operating range and rail-to-rail output. They also offer an excellent speed/power consumption ratio with 1.7 MHz gain bandwidth product while consuming less than 375 μA per operator at 36 V supply voltage.

The TSB621, TSB622, TSB624 operate over a wide temperature range from -40 °C to 125 °C making these devices ideal for industrial and automotive applications with the associated qualification.

Thanks to the small package size, the TSB621, TSB622, TSB624 can be used in applications where space on the board is limited. It can thus reduce the overall cost of the PCB.

  • All features

    • Low offset voltage: 1 mV max. @ 25 °C
    • Low current consumption: 375 μA max. / operator @ 36 V
    • Wide supply voltage: 2.7 to 36 V
    • Gain bandwidth product: 1.7 MHz
    • Unity gain stable
    • Rail-to-rail output
    • Input common mode voltage incudes ground
    • High ESD tolerance: 4 kV HBM
    • EMI hardened
    • Extended temperature range: -40 to 125 °C
    • Automotive qualification

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSB621

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSB621ILT
Active
SOT23-5L Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSB621IYLT
Active
SOT23-5L Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00

TSB621ILT

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSB621IYLT

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TSB621ILT

Distributor availability of TSB621ILT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSB621IYLT

Distributor availability of TSB621IYLT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSB621ILT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSB621ILT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

TSB621IYLT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSB621IYLT

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors