TSC2010H
Active
Education Design Win
High temperature, high voltage, precision, bidirectional current sense amplifiers

Download datasheet

Product overview

Description

The TSC2010H, TSC2011H and TSC2012H are precision bidirectional current sense amplifiers. They can sense the current thanks to a shunt resistor over a wide range of common mode voltages, from - 20 to + 70 V, whatever the supply voltage is. They are available with an amplifier gain of 20 V/V for TSC2010H, 60 V/V for TSC2011H and 100 V/V for TSC2012H.

They are able to sense very low drop voltages as low as 10 mV full scale minimizing the measurement error.

The TSC2010H, TSC2011H and TSC2012H can also be used in other functions such as: precision current measurement, overcurrent protection, current monitoring, and feedback loops.

This device fully operates over the broad supply voltage range from 2.7 to 5.5 V and over the industrial temperature range from -40 to 150 °C.

  • All features

    • Wide common mode voltage: - 20 to 70 V
    • Offset voltage: ± 200 µV max.
    • 2.7 to 5.5 V supply voltage
    • Different gain available
      • TSC2010H: 20 V/V
      • TSC2011H: 60 V/V
      • TSC2012H: 100 V/V
    • Gain error: 0.3% max.
    • Offset drift: 5 µV/°C max.
    • Quiescent current: 20 µA in shutdown mode
    • SO8 package
    • -40 to +150 °C temperature range

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSC2010H

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSC2010HYDT
Active
SO-8 Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00

TSC2010HYDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TSC2010HYDT

Distributor availability of TSC2010HYDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSC2010HYDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSC2010HYDT

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors