Product overview
Description
TSC2020, TSC2021 and TSC2022 are a series of precision bidirectional current sense amplifier. They can sense current via a shunt resistor over a wide range of common-mode voltages, from -4 to +100 V, whatever the supply voltage is. It is able to sense very low drop voltages, minimizing measurement error.
TSC2020, TSC2021 and TSC2022 are current sense amplifiers that may be used for various functions like precision current measurement, overcurrent protection, current monitoring, and feedback loops. These devices fully operate over the supply voltage range of 2.7 to 5.5 V, and over an ambient temperature range of -40 to 125 °C.
-
All features
- Wide common-mode voltage: -4 to 100 V
- High common-mode rejection CMR: 100 dB min.
- Offset voltage: ±150 µV max.
- Offset drift: 0.5 µV/°C max.
- Enhanced PWM rejection
- 2.7 to 5.5 V supply voltage
- Internal fixed gain
- TSC2020: 20 V/V
- TSC2021: 50 V/V
- TSC2022: 100 V/V
- Gain error: 0.3% max.
- Gain drift: 3.5 ppm/°C max.
- SO8, MiniSO8 and TSSOP8 packages
- AEC-Q100 qualified
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Management Design Center
Power Supply Design Tool
Power Management Design Center
LED Lighting Design Tool
Power Management Design Center
Digital Power Workbench
Power Management Design Center
Power Tree Designer
Thermal-electrical Simulators for Components
STPOWER Studio
Thermal-electrical Simulators for Components
PCB Thermal Simulator
Thermal-electrical Simulators for Components
AC Switches Simulator
Thermal-electrical Simulators for Components
Rectifier Diodes Simulator
Thermal-electrical Simulators for Components
Twister Sim
Thermal-electrical Simulators for Components
TVS Simulator
Thermal-electrical Simulators for Components
Estimate
Signal Conditioning Design Tool
Active Filters
Signal Conditioning Design Tool
Comparators
Signal Conditioning Design Tool
Low side Current Sensing
Signal Conditioning Design Tool
High side Current Sensing
NFC/RFID Calculators
NFC Inductance
NFC/RFID Calculators
UHF Link Budget
NFC/RFID Calculators
NFC Tuning Circuit
Featured Videos
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2.0 | 20 Nov 2024 | 20 Nov 2024 |
SIMetrix models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2024.07 | 24 Jul 2024 | 24 Jul 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TSC2020IDT | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 | |
| TSC2020IPT | Active Product is in volume production. | TSSOP-8L | Industrial | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 | |
| TSC2020IST | Active Product is in volume production. | MiniSO-8 | Industrial | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 | |
| TSC2020IYDT | Active Product is in volume production. | SO-8 | Automotive | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 | |
| TSC2020IYPT | Active Product is in volume production. | TSSOP-8L | Automotive | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 | |
| TSC2020IYST | Active Product is in volume production. | MiniSO-8 | Automotive | Ecopack3 | 10 | 2021-05-14T00:00:00.000+02:00 |
TSC2020IYDT
Package:
SO-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TSC2020IST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSC2020IPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSC2020IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSC2020IYST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSC2020IYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSC2020IYPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSC2020IST Active
TSC2020IPT Active
TSC2020IDT Active
TSC2020IYST Active
TSC2020IYDT Active
TSC2020IYPT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors