Product overview
Description
The TSX582 is a unity gain stable, dual operational amplifier with high voltage and high current capability, featuring internal protections against overtemperature and current overload conditions. In addition, the TSX582 has enhanced ESD and RF noise immunity.
It typically outputs up to 200 mA per channel to drive low resistance inductive loads such as angle resolvers, line out cables, and piezo actuators.
The two high current output amplifiers of the TSX582 feature the advantage of driving loads directly in bridge tied mode or connected in parallel, which doubles the output sink/source current. Additionally, the TSX582 is available in a PowerSO-8 package with exposed pad and is qualified for automotive applications in a temperature range of -40 °C to +125 °C.
-
All features
- Supply voltage: 5 V to 16 V
- High output current 200 mA
- Rail-to-rail output, low rail input
- Gain bandwidth product: 3 MHz
- High slew rate: 2 V/μs
- Internal thermal shutdown & output current limiter
- Enhanced RF noise immunity
- High tolerance to ESD: 4 kV HBM
- Extended temperature range: -40 °C to +125 °C
- Automotive-grade
- Low noise 45 nV/√Hz @ 1 kHz
- ICC (typ.) = 2.3 mA
- Unity gain stable
- Low offset 2.4 mV max. (25 °C)/3 mV max. (full temperature range)
- Low input bias current
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TSX582IYDT | Active Product is in volume production. | PowerSO-8 | Automotive | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
TSX582IYDT
Package:
PowerSO-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TSX582IYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSX582IYDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors