Product overview
Description
The TSZ901 is a single operational amplifier featuring very low offset voltages with virtually zero drift over temperature changes.
The TSZ901 offers rail-to-rail input and output, excellent speed/power consumption ratio, and a 10 MHz gain-bandwidth product, while consuming just 1.5 mA at 5 V.
The device also features an ultra-low input bias current. These features make the TSZ901 ideal for high-accuracy sensor interfaces.
-
All features
- AEC-Q100 automotive qualification
- Very high accuracy and stability: offset voltage
- 5 μV max. at 25 °C
- 8 μV over the full temperature range (-40 °C to 125 °C)
- Rail-to-rail input and output
- Low supply voltage: 2.5 - 5.5 V
- Low power consumption: 1.5 mA at 5 V
- Gain-bandwidth product: 10 MHz
- Extended temperature range: -40 °C to 125 °C
- Benefits:
- Higher accuracy without calibration
- Accuracy virtually unaffected by temperature change
Featured Videos
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TSZ901ILT | Active Product is in volume production. | SOT23-5L | Industrial | Ecopack3 | 10 | 2021-05-18T00:00:00.000+02:00 | |
| TSZ901IYLT | Active Product is in volume production. | SOT23-5L | Automotive | Ecopack3 | 10 | 2021-05-18T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TSZ901ILT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSZ901IYLT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSZ901ILT Active
TSZ901IYLT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors