Overview
Solutions
HW Evaluation Tools
Resources
Tools and Software
Key Products
Get Started

Advanced Driver Assistance Systems (ADAS) aim to drastically reduce road accidents and the associated casualties by helping drivers avoid collisions altogether. These systems react faster than any human, are constantly vigilant, and are already being adopted and deployed across various car segments, from premium to economy models.

ADAS systems constantly monitor the vehicle surroundings, alert the driver of hazardous road conditions, and take corrective actions, such as slowing or stopping the vehicle. These systems use inputs from multiple sensors, such as cameras and radars. The fusion of these inputs is processed and the information is delivered to the driver and other parts of the system. The same sensor technologies can be used both in the current ADAS systems and in the upcoming fully autonomous driving systems (level 4 and 5).

ST has a leading-edge product portfolio including 24 GHz and 77 GHz Monolithic Microwave Integrated Circuits (MMIC), CMOS High Dynamic Range (HDR) image sensors and advanced Image Signal Processors (ISP) with dedicated HW engines for video analytics and lens correction. ST also has a wide range of Automotive Microcontrollers, Security ICs and Power Management ICs to ensure the reliability of the mission critical ADAS systems.

Automotive Cameras
Automotive Cameras
Projected to reach a solid 2-digit growth in the next years, automotive cameras are on-board systems meant to provide the highest video quality and HDR images ...
Read more
Automotive Radar
Automotive Radar
Automotive radars are essential components of Advanced Driver Assistance Systems (ADAS). Short-range and long-range radar ...
Read more
In-Vehicle High Speed Network
In-Vehicle High Speed Network
Smarter vehicles have become an extension of our ever-connected lives: cameras, sensors, controls and entertainment, all form part of today’s driving experience...
Read more
Machine Vision System
Machine Vision System
The evolution of Advanced Driver Assistance Systems (ADAS) technologies represents a significant step towards the realisation of fully connected and autonomous driving vehicles ...
Read more
00 Files selected for download

Presentations & Training Material

    • Description Version Size Action
      ST Analog Products for Automotive applications 11.2017
      2.05 MB
      PDF

      ST Analog Products for Automotive applications

Publications and Collaterals

    • Description Version Size Action
      Automotive multichannel power management ICs 1.0
      698.09 KB
      PDF
      BroadR-Reach® integrated low-pass filter and ESD protection 2.0
      1.18 MB
      PDF
      SOD123Flat AEC-Q101-qualified power Schottky diodes 1.1
      1.39 MB
      PDF
      SOD128Flat Automotive-grade rectifiers 1.0
      1.42 MB
      PDF
      Smart camera system CMOS image sensor and imaging processor for ADAS
      1.37 MB
      PDF

      Automotive multichannel power management ICs

      BroadR-Reach® integrated low-pass filter and ESD protection

      SOD123Flat AEC-Q101-qualified power Schottky diodes

      SOD128Flat Automotive-grade rectifiers

      Smart camera system CMOS image sensor and imaging processor for ADAS

    • Description Version Size Action
      Automotive-grade protection devices and rectifiers 1.0
      825.43 KB
      PDF
      Power amplifiers and voltage regulators
      750.29 KB
      PDF
      Smart power solutions for car body applications 4.0
      3.38 MB
      PDF

      Automotive-grade protection devices and rectifiers

      Power amplifiers and voltage regulators

      Smart power solutions for car body applications

    • Description Version Size Action
      ADAS Applications brochure 1.0
      1.21 MB
      PDF
      Automotive Applications Brochure 1.0
      1.51 MB
      PDF
      Driving smart power in automotive 1.0
      1.24 MB
      PDF
      VIPower M0-7 - Miniaturized high-side driver family 1.0
      1.29 MB
      PDF

      ADAS Applications brochure

      Automotive Applications Brochure

      Driving smart power in automotive

      VIPower M0-7 - Miniaturized high-side driver family

Support & Feedback