Save to myST

Automotive USB Type-C Power Delivery

USB Power delivery is the next frontier for in-car charging of phones, tablets and mobile PCs: a common cabling for data and power delivery is instrumental to improve re-use and reduce electronic waste; furthermore a cable reversibility enhances user-experience significantly.  The USB Power delivery protocol enables the connection of different devices with different power  profiles:the power negotiation protocol determines the voltage and current profile that the provider shall supply to the consumer. 

Our products and evaluation kits

ST offers a demo kit to evaluate the USB Power Delivery protocol stack version 2.0 implemented on the ASIL-B automotive grade 32-bit Power Architecture® microcontroller. 

The kit is built out of a composition of basic boards: SPC58 MCU board with various peripherals (CAN, LIN, Ethernet among others) and an interface board hosting two USB Type-C controllers (STUSB1702) for two separate ports. On top of the interface board, a specific connector is provided for external power boards able to extend available power profiles (PDOs). Together with flexible hardware, an easy customizable software is provided: the software is built with different abstraction layers and is running parallel tasks on a free real-time operating system (RTOS).

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      AEK-MCU-SPC5LNK

      Active

      Programmer and debugger for SPC5 automotive microcontrollers

      - Automotive IC eval boards ST
      AEK-MCU-SPC5LNK
      Active

      Programmer and debugger for SPC5 automotive microcontrollers

Picture Solution
Compact 27W USB Type-C Power Delivery 3.1 with PPS adapter
SL-USBPD27S
Active
Dual port USB Type-C Power Delivery adapter development solution
USB Type-C and Power Delivery Analyzer
Compact 27W USB Type-C Power Delivery 3.1 with PPS adapter
SL-USBPD27S
Active
Dual port USB Type-C Power Delivery adapter development solution
USB Type-C and Power Delivery Analyzer
Stellar with xMemory boosts innovation and speeds up automotive development