Save to myST

Vehicle control unit (VCU)

Vehicle electrification and new powertrain systems are driving the introduction of Vehicle Control Units (VCU) that act as domain controller for electric or hybrid vehicles. The VCU reads sensor signals, for example, brakes, HVIL or charger connection. Then, it acts to balance the system energy, optimize torque, control the motor, HV battery pack and the on-board charging system up to charger lock.

System Basis Chip at the core

ST offers a complete solution for VCU applications, based upon our leading-edge System Basis Chip, that brings benefits such as BOM cost savings, reduced PCB area, high integration and reliability. The offer is completed by a sensor interface, multichannel configurable HS/LS drivers and high-performance 32-bit MCUs with CAN transceivers and ESD protection to support your full design. 

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      AEK-MCU-SPC5LNK

      Active

      Programmer and debugger for SPC5 automotive microcontrollers

      - Automotive IC eval boards ST
      AEK-MCU-SPC5LNK
      Active

      Programmer and debugger for SPC5 automotive microcontrollers

Stellar with xMemory boosts innovation and speeds up automotive development