Save to myST

Zonal control unit (ZCU)

In the latest automotive architecture, the Zonal Control Unit (ZCU) is a key element. These ECUs act as hubs for Smart Power Distribution or as local gateways for communication between other domains. Designing cars with the zonalization concept enables savings by reducing wire harness length, decreasing weight, lowering costs, and reducing CO2 emissions. The evolution from traditional distributed topologies to zonal ones is fundamental to vehicle digitalization and the transition to Software Defined Vehicles (SDV). This concept supports both traditional 12V and new 48V power distribution systems.

Products and solutions

Stellar 32-bit automotive MCUs

The Stellar platform consists of multiple series of automotive microcontrollers built around a versatile Arm®-based architecture. The Stellar P and Stellar G series are designed to support real-time virtualization of multi-ASIL ECUs while the Stellar E series addresses the needs for electrification.

All series boast an extensive array of I/Os and peripherals, making them suitable for modern car ECU solutions. The Stellar P & G product lines include xMemory, build on ST PCM technology, providing over twice the memory density compared to other eNVM technologies. Stellar with xMemory offers more headroom for current and future application needs.

STi²Fuse, smart switches for wire harness protection

STi²Fuse is a new family of intelligent fuses designed to replace standard melting fuses in automotive power distribution systems.

These devices enable savings on components and production costs while extending EV range and reducing the vehicle's carbon footprint. Their monitoring, control, and digital interface capabilities help automotive systems comply with ISO 26262 and related Safety Integrity Levels (SIL).

Intelligent power switches with VIPower technology

VIPower technology powers intelligent switches with built-in sensors and advanced CMOS components, offering robust protection, improved application integration, and higher power density. The latest TrenchFET design reduces on-resistance by 35%, ensuring efficient load management and reliable fault detection in smart automotive power distribution.

AEK-POW-PDUMINI: zonal PDU board with 10 outputs,
e-fuse control and wake-up logic