Audio over Ethernet
LED rear light - MCU less endpoint
SDV-Enabled endpoints
Zonal control unit (ZCU)
Products and solutions
Stellar 32-bit automotive MCUs
The Stellar platform consists of multiple series of automotive microcontrollers built around a versatile Arm®-based architecture. The Stellar P and Stellar G series are designed to support real-time virtualization of multi-ASIL ECUs. Stellar E series addresses the needs for electrification. All series boast an extensive array of I/Os and peripherals, ready for modern car ECU solutions. Stellar P & G product lines include xMemory, build on ST PCM technology, providing over 2x the memory density versus other eNVM technologies. Stellar with xMemory offers more headroom for today and future application needs.
Automotive door-zone controllers
L99DZ1xx door-zone controllers integrate power-management and failsafe circuitry previously implemented using external devices.
The series includes the L99DZ100G/GP actuator driver for front-door applications and L99DZ120 actuator driver for rear-door controls. This complete solution enables designers to save space as well as boost reliability and energy efficiency. With the added advantage of software compatibility between the previous generation devices, they also help simplify development and accelerate time to market.
These door-zone system ICs also offer an advanced high-speed CAN (HS-CAN) interface supporting selective wake-up (ISO 11898-6), LIN 2.2a (SAE J 2602) interface and control blocks as well as protection and supervision features.
LED/OLED drivers
ST offers linear and switching LED driver ICs specifically designed for automotive interior and exterior LED lighting applications. Equipped with a set of protection and diagnostic functions and designed to minimize external component count, they provide a compact and optimized solution. With on-chip serial peripheral interface (SPI) and other specific functionalities, they represent ideal companions to a microcontroller.
L99LDLH32, tailored for vehicles’ LED and OLED rear lights, is a linear current regulator with 32 constant current sources for precise and accurate lighting control. Its design minimizes ripples, guards against transients, regulates voltage, and prevents short circuits, ensuring rear lighting uniform brightness and reduced flicker for enhanced safety and reliability.
Configurable multi-channel switch for advanced 48V automotive
The L98GD8 is a groundbreaking 8-channel MOSFET gate driver designed for 48V automotive power systems. Its configurable output enables seamless control of H-bridges for DC motors or peak-and-hold strategies for small valves.
With advanced diagnostics, SPI configurability, and robust protection features, it ensures safety and reliability in demanding automotive applications.