Save to myST

EE Architecture & Software-defined vehicle

The new automotive electrical/electronic (E/E) architecture represents a fundamental shift from traditional distributed control unit architectures, toward a more centralized one. The sections that are more impacted by this evolution are smart power distribution, zonal-control, and software-defined vehicles (SDV). This process is driven by the increasing complexity of vehicle functions, by the request for vehicles more safety, secure, but at the same time, with enhanced performance and reduced costs.
These new architectures are pivotal for enabling future mobility trends like digitalization and electrification, ultimately improving vehicle performance, safety, and user experience.

Explore EE Architecture & Software-defined vehicle applications

Products and solutions

Stellar 32-bit automotive MCUs

The Stellar platform consists of multiple series of automotive microcontrollers built around a versatile Arm®-based architecture. The Stellar P and Stellar G series are designed to support real-time virtualization of multi-ASIL ECUs while the Stellar E series addresses the needs for electrification.  

All series boast an extensive array of I/Os and peripherals, making them suitable for modern car ECU solutions. The Stellar P & G product lines include xMemory, build on ST PCM technology, providing over twice the memory density compared to other eNVM technologies. Stellar with xMemory offers more headroom for current and future application needs. 

STi²Fuse, smart switches for wire harness protection

STi²Fuse is a new family of intelligent fuses designed to replace standard melting fuses in automotive power distribution systems. 

These devices enable savings on components and production costs while extending EV range and reducing the vehicle's carbon footprint. Their monitoring, control, and digital interface capabilities help automotive systems comply with ISO 26262 and related Safety Integrity Levels (SIL).

Power management ICs (PMICs) and system basis chips (SBCs)

ST offers a wide range of power management ICs (PMICs) and system basis chips (SBCs) tailored for automotive electronic systems.

To enhance system integration, these PMICs—such as the SPSB081 and SPSB100G—feature advanced power management capabilities, including multiple standby modes to reduce power consumption, programmable local and remote wake-up functions, and built-in LIN and CAN-FD communication interfaces.

Automotive PMICs are designed to minimize component count, save space, and incorporate all key functionalities demanded by the market. They provide comprehensive diagnostics, electrical protection, and redundancy (e.g., STPM801), support high current loads (STPM098C), and offer buck/boost conversion (STPM802A). Additional features include sequencing, monitoring, low-power modes, and flexible voltage options (STPM066S, SPSA068, and L5965) to meet diverse application requirements.

Both PMICs and SBCs include an SPI interface for device control and diagnostics, enabling seamless integration with microcontroller-based software development. Furthermore, these devices are equipped with features that comply with functional safety standards, including Automotive Safety Integrity Level (ASIL) requirements

Ethernet 10BASE-T1S protocol

The OPEN Alliance TC18 specifies a Remote-Control Protocol (RCP) as a lightweight client-server communication technology that allows application software running on a host to remotely control a peripheral connected to a bridge device via an Ethernet link. In this context, it is suitable for communication between ZCU, acting as Client, and remote endpoints acting as server.

CAN-FD protocol

The CAN-FD protocol (CAN with flexible data-rate) is an extension of the classical CAN (CAN 2.0) protocol. CAN‑FD is the CAN 2.0 successor. It efficiently supports distributed real-time control with a very high level of security. CAN-FD was developed by Bosch and standardized as ISO 11898-1:2015 (suitable for industrial, automotive, and general embedded communications).

Build your next step toward a system-level approach
for 48 V zonal architectures