Save to myST

Companion wheel drive

Some mobile companions move on a wheeled base to follow a person or move around the home. The drive is light, quiet and slow, built for indoor floors and for safety around feet and pets. The wheel-drive system connects the robot’s main control unit to a motor driver that powers the wheel. The driver integrates control logic, protection, a gate driver, power MOSFETs, and a power-generation stage to operate the motor. Magnetic position sensors and an encoder provide wheel-position feedback, while signal-conditioning circuits process current and sensor signals using comparators and operational amplifiers.

Companion robot configurations

Block What it does​ ST devices​
Motor-control MCU​ Runs the wheel motors​ STM32G4/G5​
Motor driver​ Drives the traction motors​ STSPIN
Power stage​ Switches the motor phases​ Low-voltage MOSFETs​
Current sensing​ Closes the speed loop and limits current​ Current-sense amplifiers​
Wheel feedback​ Measures wheel speed and position​ Magnetic position sensors​