STA508
Active
Design Win
40 V, 4.5 A quad power half-bridge digital audio amplifier

Download datasheet Order Direct

Product overview

Description

STA508 is a monolithic quad half bridge stage in Multipower BCD Technology. The device can be used as dual bridge or reconfigured, by connecting CONFIG pin to Vdd pin, as single bridge with double current capability, and as half bridge (Binary mode) with half current capability.

The device is particularly designed to make the output stage of a stereo All-Digital High Efficiency (DDXTM) amplifier capable to deliver 80 + 80W @ THD = 10% at VCC 35V output power on 8Ω load.

In single BTL configuration is also capable to deliver a peak of 160W @THD = 10% at VCC = 35V on 4Ω load. The input pins have threshold proportional to VL pin voltage.

  • All features

    • UNDER VOLTAGE PROTECTION
    • THERMAL WARNING OUTPUT
    • MULTIPOWER BCD TECHNOLOGY
    • 200mΩ RdsON COMPLEMENTARY DMOS OUTPUT STAGE
    • MINIMUM INPUT OUTPUT PULSE WIDTH DISTORTION
    • THERMAL PROTECTION
    • CMOS COMPATIBLE LOGIC INPUTS

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA508

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number RoHS Compliance Grade Grade Material Declaration**
STA50813TR
Ecopack2
Industrial

STA50813TR

Package:

Industrial

Material Declaration**:

PDF XML

RoHS Compliance Grade

Ecopack2

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STA50813TR

Distributor availability of STA50813TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STA50813TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STA50813TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors