TDA7492MV
Active
Design Win
50W Mono BTL class-D audio amplifier

Download datasheet

Product overview

Description

The TDA7492MV is a mono BTL class-D audio amplifier with single power supply designed for home systems and docking stations.

Thanks to the high efficiency and an exposed-pad-down (EPD) package no heatsink is required.

  • All features

    • 50 W continuous output power: RL= 6 Ω, THD = 10% at VCC = 25 V
    • 40 W continuous output power: RL= 8 Ω, THD = 10% at VCC = 25 V
    • Wide range single supply operation (10 - 26 V)
    • High efficiency (η = 90%)
    • Four selectable, fixed gain settings of nominally 21.6 dB, 27.6 dB, 31.1 dB and 33.6 dB
    • Differential inputs minimize common-mode noise
    • Standby and mute features
    • Short-circuit protection
    • Thermal-overload protection
    • Externally synchronizable

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7492MV

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TDA7492MV13TR
Active
PowerSSO 36 Industrial Ecopack2 - -

TDA7492MV13TR

Package:

PowerSSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 36

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
TDA7492MV13TR

Distributor availability of TDA7492MV13TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDA7492MV13TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7492MV13TR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors