Product overview
Description
The TS4909 is a stereo audio amplifier designed to drive headphones in portable applications. The integrated phantom ground is a circuit topology that eliminates the heavy output coupling capacitors. This is of primary importance in portable applications where space constraints are very high. A single-ended configuration is also available, offering even lower power consumption because the phantom ground can be switched off. Pop-and-click noise during switch-on and switch-off phases is eliminated by integrated circuitry.
Specially designed for applications requiring low power supplies, the TS4909 is capable of delivering 31 mW of continuous average power into a 32 Ω load with less than 1% THD+N from a 3 V power supply. Featuring an active low standby mode, the TS4909 reduces the supply current to only 10 nA (typ.). The TS4909 is unity gain stable and can be configured by external gain-setting resistors.
-
All features
- No output coupling capacitors necessary
- Pop-and-click noise reduction circuitry
- Operating from VCC = 2.2 V to 5.5 V
- Standby mode active low
- Output power:
- 158 mW at 5 V, into 16 Ω with 1% THD+N max (1 kHz)
- 52 mW at 3.0 V into 16 Ω with 1% THD+N max (1 kHz)
- Ultra-low current consumption: 2.0 mA typ. at 3 V
- Ultra-low standby consumption: 10 nA typ.
- High signal-to-noise ratio: 105 dB typ. at 5 V
- High crosstalk immunity: 110 dB (F = 1 kHz) for single-ended outputs
- PSRR: 72 dB (F = 1 kHz), inputs grounded, for phantom ground outputs
- Low tWU: 50 ms in PG mode, 100 ms in SE mode
- Available in lead-free DFN10 3 x 3 mm
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TS4909IQT | Active Product is in volume production. | VDFPN 10 3x3x1.0 | Industrial | Ecopack1 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Budgetary Price (US$)*/Qty | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||
| TS4909IQT | No availability of distributors reported, please contact our sales office | Active | VDFPN 10 3x3x1.0 | Tape and Reel | TAIWAN | EAR99 | NEC | -40 | 85 | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors