Product overview
Description
The Quad Driver is an integrated quad low-side power switch with power limitation, load interrupt and shorted load detection, thermal shutdown, error detection via SPI interface and integrated Z-diodes for output clamping, free running diodes.
-
All features
- PARALLEL INPUT
- INTERNAL ZENER CLAMP OF THE OUTPUT VOLTAGE FOR INDUCTIVE LOADS
- RESET INPUT
- SPI FOR DIAGNOSTIC INFORMATION EXCHANGE
- TYPICAL INTERNAL OSCILLATOR FREQUENCY 325kHZ
- OVERTEMPERATURE PROTECTION AND OVERCURRENT PROTECTION AND DISABLE
- INTERNAL SHORT CIRCUIT PROTECTION
- QUAD LOW-SIDE DRIVER FOR AUTOMOTIVE APPLICATION
- 5V SUPPLY VOLTAGE
- CURRENT FEEDBACK OUTPUT FOR EACH POWER STAGE
- OUTPUT VOLTAGE SLOPE CONTROL FOR LOW ELECTRO MAGNETIC EMISSIONS
- SWITCHING FREQUENCY UP TO 2kHZ
- INTERNAL FAILURE DIAGNOSTIC
Circuit Diagram
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| L9362013TR | Active Product is in volume production. | PowerSO 36 | Automotive | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| L9362013TR | | | distributors No availability of distributors reported, please contact our sales office |
L9362013TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors