L99BM2P
Active
Design Win
Single channel pyro switch driver for HV battery disconnect

Download datasheet

Product overview

Description

L9965P/L99BM2P is a single channel pyro-fuse driver capable to break high voltage battery busbar quickly and reliably in case of short circuit or car crash.

To accomplish this function, the device features a dual FET output stage made of a HS and a LS powerMOS. The stage is equipped with a closed loop current feedback and can be configured to deliver controlled firing profiles programming both current value and time duration.

Moreover, the power stage is able to perform a defined number of auto-retry attempts based on the success or not of the deployment.

The device embeds a programmable firing logic allowing to generate the trigger signal from two SPI commands or from two digital inputs (FENH/FENL).

The digital input triggers are compatible with both level and PWM encoding, supporting 16 kHz and 125 kHz encoded signals.

The device supports the charging of an external capacitor to be used as tank capacitor or as energy reserve (ER) in case of battery loss. An internal boost regulator can be used to control the ER cap voltage around a programmable setpoint. Boosting the input battery voltage allows using smaller ER capacitor values to store the energy needed for firing, even in case of ECU battery loss.

The device has been designed to deliver maximum safety and performance while still being energy efficient. A low-power operation strategy allows minimizing the idle consumption, keeping the device in an ultra low power state while still performing all the diagnostic sweeps needed for achieving the safety targets. The periodicity of the diagnostic sweeps can be programmed in order to comply with any FTTI. During such ultra low power state, the device is still sensitive to wake-up/trigger sources in order to be ready to fire.

Operation in conjunction with L9965C/L99BM2C companion chip allows simplifying the software development, as many safety mechanisms are already implemented by L9965C/L99BM2C.

  • All features

    • Very low power consumption:
      • Less than 10 μA in deep-sleep mode (only trigger detection enabled)
      • Less than 4 mA in low-power mode (trigger detection enabled, ER boost recharge active, cyclic diagnostics every 100 ms)
    • Boost regulator to charge Energy Reserve (ER) with bang-bang control to reduce consumption
    • FENH/FENL digital input triggers, compatible to level or PWM signals (16 kHz and 125 kHz), with line integrity check feature
    • Autonomous cyclic diagnostic routine to ensure detection of all failures which may prevent safe deployment and/or cause inadvertent deployment
    • Programmable deployment profile: current value and time duration can be adapted to different pyro-fuse igniters
    • Firing strategy supporting multiple retry attempts based on user-selectable FIRE_GOOD signal
    • Embedded NVM for configuration parameters storage and runtime configuration integrity check
    • Easy integration with L9965C/L99BM2C companion CSA, implementing many of the safety mechanisms needed to achieve safety targets, thus allowing easy L9965P/L99BM2P plug and play in the system
    • Pyro-fuse deployment available down to a minimum operating battery voltage of 6 V
    • 24-bit peripheral SPI for direct MCU/L9965C/L99BM2C interface
    • Compatible with pyro-fuses certified according LV-16 and USCAR-28

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L99BM2P

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L99BM2P-FN-TR
Active
VFQFN 5X5X0.9 32+4L WETT. FLANKS Industrial Ecopack2 - -
L99BM2P-FP-TR
Active
TQFP 32 7x7x1.0 Industrial Ecopack2 - -

L99BM2P-FN-TR

Package:

VFQFN 5X5X0.9 32+4L WETT. FLANKS

Material Declaration**:

Marketing Status

Active

Package

VFQFN 5X5X0.9 32+4L WETT. FLANKS

Grade

Industrial

RoHS Compliance Grade

Ecopack2

L99BM2P-FP-TR

Package:

TQFP 32 7x7x1.0

Material Declaration**:

Marketing Status

Active

Package

TQFP 32 7x7x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L99BM2P-FN-TR

Distributor availability of L99BM2P-FN-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L99BM2P-FP-TR

Distributor availability of L99BM2P-FP-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L99BM2P-FN-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99BM2P-FN-TR

Distributor Name

Distributor reported inventory date:

L99BM2P-FP-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99BM2P-FP-TR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors