L99SP08
Active
Design Win
Smart Octa P-channel for ultra-low current consumption automotive systems

Download datasheet

Product overview

Description

The L99SP08 Smart P-channel is an octa channel device made using STMicroelectronics BCD9sL technology, housed in a small QFN 5x5x0.9 mm 32+4L wettable flanks package. It is designed to support standby on functionality, when interacting with hybrid and monolitich STi²Fuse product family, as well as to drive loads in standalone mode, up to IOUTX DC current per channel.

Integrating a deep standby mode, the device fulfills highly stringent requirements for all those always active battery lines, providing ultra-low current consumption with the car in parking mode.

Real time diagnostic is available through the SPI bus (communication error, oscillator stuck, overtemperature, VCC and VOUT monitoring). In case of overtemperature, VDS overvoltage or IPEAK triggering, the device sets high EN pin, allowing the turn on of external devices, like STi²Fuse hybrid and monolithic devices (for further information on the usage of the L99SP08 in combination with the hybrid and monolithic STi2Fuse devices for parking mode functionality refer to the related application notes AN6025 and AN6371).

Built-in self-tests (BIST) are integrated to check the correct behavior of the device during its working life, allowing customer on demand activation, testing current ADC, voltage ADC, standby on current sense chain and P-channel stuck-on protection.

The device is also equipped with a nonvolatile memory (NVM) to allow the customer to set current thresholds (ITHRx) parameters, managing the standby on exit strategy.

Limp-home mode is enabled in case of reset of watchdog monitoring time-out event or LH (limp-home) pin is set to high. In this state each output is controlled by dedicated direct inputs (DIx).

  • All features

    • AEC-Q100 qualified
    • 8x P-channel with RON = 1 Ω
    • Ultra low current consumption:
      • 0 μA in deep standby mode
      • 6 μA in standby on mode per channel
    • 4x direct inputs to control channels status in limp-home mode
    • 24-bit ST-SPI interface for device full configurability and standalone operation
    • Limp-home mode set by dedicated pin
    • Integrated ADC block to monitor:
      • Outputs current in on state (both in normal and fail-safe mode)
      • Battery and output voltages in both on and off state (in normal mode)
      • Device junction temperature (TJ) in both on and off state
    • Dual range ADC for current sensing
    • 500 mA minimum peak current (per channel) to avoid undesired main switch triggering due to inrush transient current (microcontroller peripherals polling, contact monitoring…)
    • Built in self test (BIST), actionable on demand, to monitor correct device behavior during its working life:
      • Current ADC
      • Voltage ADC
      • Standby on current sense chain
      • P-channel stuck-on protection
    • Non-volatile memory (NVM) to configure current thresholds (ITHRx) automatically to exit standby ON state - two few times programmable (FTP) bits per channel
    • Capacitive charging mode (CCM) in normal operation
    • Protection–whose triggering generates main switch enable:
      • Overtemperature shutdown (latch-off)
      • Current shutdown (based on VDS monitoring)
    • Integrated ESD protection
    • QFN 5x5x0.9 mm 32+4L package with wettable flanks
    • Compliant with European directive 2002/95/EC

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L99SP08

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L99SP08TR
Active
VFQFN 5X5X0.9 32+4L WETT. FLANKS Automotive Ecopack2 - -

L99SP08TR

Package:

VFQFN 5X5X0.9 32+4L WETT. FLANKS

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFN 5X5X0.9 32+4L WETT. FLANKS

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L99SP08TR

Distributor availability of L99SP08TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L99SP08TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99SP08TR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors