POLAR06

Preview
Design Win

Point of Load Automotive Regulation Device

Download databrief

Product overview

Description

POLAR06 is part of a family of 2 A, 4 A and 6 A synchronous step-down DC-DC converters based on a peak current mode control topology. The PoLAR family is designed to support automotive applications.

Low resistive switches allow up to 6 A continuous output current at high ambient temperature. For systems with higher power requirements, a multiphasing parallel converter is readily implemented.

The switching frequency is externally adjustable in 4 steps, 1.8 MHz, 2.25 MHz, 3.26 MHz and 4 MHz, and can also be synchronized to an external clock in a continuous way in the same frequency range. In PWM/PFM mode, the POLAR06 automatically enters power Save mode at light loads to maintain high efficiency across the whole load range.

The POLAR06 provides 1% output voltage accuracy, which helps design a power supply with high output voltage accuracy.

The soft start limits the inrush current during startup.

The PoLAR family comes in a bondless 3x3 mm package, with wettable flanks.

  • All features

    • AEC-Q100 qualification target
    • Functional safety capable
    • Input voltage range: 2.7 V to 5.5 V
    • Output voltage from 0.5 V to 4.5 V
    • Output voltage accuracy ±1% in PWM
    • Load current output of 6 A
    • Adjustable soft-start
    • Forced PWM or PWM and PFM operation (power save mode)
    • Adjustable switching frequency from 1.8 MHz to 4 MHz
    • 100% duty cycle mode
    • Output discharge
    • Spread spectrum (dithering) available
    • Power-good output with window comparator
    • Thermal warning
    • Configurable for paralleling power stages
    • Internal compensation
    • Extended temperature range
    • Overcurrent, overvoltage, overtemperature and short circuit protection

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - POLAR06

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
POLAR06
Preview
PEP UQFN 3X3 15L Automotive Safety Ecopack2 - -

POLAR06

Package:

PEP UQFN 3X3 15L

Material Declaration**:

Marketing Status

Preview

Package

PEP UQFN 3X3 15L

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
POLAR06
Available at distributors

Distributor availability of POLAR06

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

POLAR06 Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

POLAR06

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors