Product overview
Key Benefits
Flexible configuration & control
Programmable settings via SPI for customized operations
Advanced safety & reliability
Supports ASIL functional safety and fail-safe features
Automotive multi output power management
Integrated SMPS and LDOs delivering reliable power for automotive systems and sensors
Description
The SPSB100G is a fully integrated automotive power management system IC, specifically designed for highly integrated application processors (e.g. Stellar G and P MCU families), offering low-power mode and high-current capability. The device comes with enhanced system power supply functionality and a CAN-FD physical communication layer (available only on the SPSB100G version).
It combines three switch-mode power supplies together with two integrated linear voltage regulators. The device further integrates two wake-up inputs and advanced fail-safe functionalities. The device also embeds a Long Duration Timer up to 180 days.
The boost controller is intended to sustain cold cranking pulses, start-stop, and weak battery conditions.
Different combinations make it possible to supply the system microcontroller, the integrated CAN-FD transceiver (only for theSPSB100G version), and external peripheral loads and sensors in several adjustable voltage and current ranges. The SPSB100G and the SPSB100GB are delivered out of STMicroelectronics factory with default values (rails, power-up and -down sequences) stored in the USER-NVM space as reported in System Supply Configuration 1, but can be also re-programmed by customers based on different application needs.
The STMicroelectronics standard SPI interface allows for control and diagnosis of the device and enables generic software development.
The device offers a set of features to support applications that need to fulfill functional safety requirements as defined by Automotive Safety Integrity Level (ASIL).
-
All features
- AEC-Q100 grade 1 qualified
- Two configurable (6.5 V, 5 V, 3.3 V) buck converters and typ peak switching current limit of 3.0 A @ 2.4 MHz or 400 kHz
- One configurable (3.3 V, 1.25 V, 1.2 V, 1.1 V, 0.98 V) buck converter and typ peak switching current limit up to 6.0 A @ 2.4 MHz, with fine-tuning configurability around 0.98 V (0.95 V to 1.01 V)
- Overcurrent detection and limitation for all bucks
- Integrated soft-start on buck stages
- Boost controller 6 - 9 V with a max current capability of 3.5 A @ 400 kHz, for sustaining permanently low battery conditions and deep cranking pulses with boost modes
- One 5 V voltage regulator (120 mA) for CAN-FD supply
- One configurable (5 V or 3.3 V) low drop voltage tracker of buck regulator (10 mA)
- One high-side driver for contact monitoring (RON = 55 Ω) with open-load and overcurrent diagnosis
- Dedicated interrupt pin for failure communication
- Device can operate in low-power mode
- Very low quiescent current in deep sleep state
- MCU reset generator
- Configurable window watchdog with an extended long open window up to 9 s, with maskable function and enable/disable function through NVM bits
- 1 CAN-FD transceiver (ISO 11898-2/2016 compliant), which can be deactivated via SPI, with local failure and bus failure diagnosis
- Device contains temperature warning and protection
- Thermal clusters
- A/D conversion of supply voltages and internal temperature sensors
- STMicroelectronics standard serial peripheral interface (32-bit / ST_SPI) including 4-bit CRC
- One fail-safe output
- One input pin supporting static and dynamic error signal reporting
- Programmable periodic system wake-up feature
- Programmable periodic system wake-up feature extended up to 180 days (Very Long Duration Timer)
- Documentation available for customers that need support when dealing with ASIL requirements as per ISO26262
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| SPSB100G | Preview Product is in design stage. EN | QFN 8X8 56+4L WETTABLE FLANKS | Automotive Safety | Ecopack2 | 10 | 2024-06-17T00:00:00.000+02:00 | |
| SPSB100GB | Preview Product is in design stage. EN | QFN 8X8 56+4L WETTABLE FLANKS | Automotive Safety | Ecopack2 | 10 | 2024-06-17T00:00:00.000+02:00 | |
| SPSB100GBTR | Active Product is in volume production. | QFN 8X8 56+4L WETTABLE FLANKS | Automotive Safety | Ecopack2 | 10 | 2024-06-17T00:00:00.000+02:00 | |
| SPSB100GTR | Active Product is in volume production. | QFN 8X8 56+4L WETTABLE FLANKS | Automotive Safety | Ecopack2 | 10 | 2024-06-17T00:00:00.000+02:00 | |
SPSB100G
Package:
QFN 8X8 56+4L WETTABLE FLANKSMaterial Declaration**:
SPSB100GB
Package:
QFN 8X8 56+4L WETTABLE FLANKSMaterial Declaration**:
SPSB100GBTR
Package:
QFN 8X8 56+4L WETTABLE FLANKSMaterial Declaration**:
SPSB100GTR
Package:
QFN 8X8 56+4L WETTABLE FLANKSMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPSB100GB | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| SPSB100GTR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| SPSB100GBTR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| SPSB100G | | | distributors No availability of distributors reported, please contact our sales office |
SPSB100GB Preview
SPSB100GTR Active
SPSB100GBTR Active
SPSB100G Preview
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors