VN5T016AH-E
Active
Design Win
Single Channel High Side Driver with Analog Current Sense for 24V Automotive Applications

Download datasheet Order Direct

Product overview

Description

The VN5T016AH-E is a device made using STMicroelectronics VIPower technology, intended for driving resistive or inductive loads with one side connected to ground. Active VCC pin voltage clamp protects the device against low energy spikes.

The device integrates an analog current sense, which delivers a current proportional to the load current.

Fault conditions such as overload, overtemperature, or short to VCC are reported via the current sense pin.

Output current limitation protects the device in overload conditions. The device latches off in case of overload or thermal shutdown.

The device is reset by a low level pass on the fault reset standby pin.

A permanent low level on the inputs and on the fault reset standby pin disables all outputs and sets the device in standby mode.

  • All features

    • AEC-Q100 qualified
    • General
      • Very low standby current
      • 3.0 V CMOS compatible input
      • Optimized electromagnetic emission
      • Very low electromagnetic susceptibility
      • Compliant with European directive 2002/95/EC
      • Fault reset standby pin (FR_Stby)
      • Optimized for LED application
    • Diagnostic functions
      • Proportional load current sense
      • Current sense precision for wide range currents
      • Off-state open load detection
      • Output short to VCC detection
      • Overload and short to ground latch-off
      • Thermal shutdown latch-off
      • Very low current sense leakage
    • Protections
      • Undervoltage shutdown
      • Overvoltage clamp
      • Load current limitation
      • Self limiting of fast thermal transients
      • Protection against loss of ground and loss of VCC
      • Thermal shutdown
      • Reverse battery protected with self switch of the Power MOSFET
      • Electrostatic discharge protection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VN5T016AH-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
VN5T016AHTR-E
Active
TO-252 6L Automotive Ecopack1 (*) - -

VN5T016AHTR-E

Package:

TO-252 6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-252 6L

Grade

Automotive

RoHS Compliance Grade

Ecopack1 (*)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VN5T016AHTR-E

Distributor availability of VN5T016AHTR-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VN5T016AHTR-E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VN5T016AHTR-E

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors